+200 through +299 Error Message Descriptions

+200 through +299 Error Message Descriptions

Last updated: November 9, 2010

Description

A device-specific error indicates that the instrument has detected an error that occurred because some operations did not properly complete, possibly due to an abnormal hardware or firmware condition. For example, an attempt by the user to set an out of range value will generate a device specific error.

When one of these errors is generated, the +200 errors bit in the questionable error status register is set.

+200 through +299 Error Messages

Error Message

Description

+201 WCDMA call processing error; No Response to RRC Connection Setup

No "RRC Connection Complete" message was received from the UE. However, the BS Origination process is allowed to proceed.

+202 WCDMA call disconnected; No Response to RRC Connection Release

No "RRC Connection Release Complete" message was received from the UE. However, the BS Release process is allowed to proceed.

+203 WCDMA call processing error; No Response to Activate RB Test Mode

No "Activate Radio Bearer Test Mode Complete" message was received from the UE. However, the BS Origination process is allowed to proceed.

+204 WCDMA call processing error; No Response to De-Activate RB Test Mode

No "De-Activate Radio Bearer Test Mode Complete" message was received from the UE. However, the BS Release process is allowed to proceed.

+205 WCDMA call processing error; No Response to Close UE Test Loop

No "Close UE Test Loop Complete" message was received from the UE. However, the BS Origination process is allowed to proceed.

If this error occurs during a Transport Channel Reconfiguration , the UE did not send the Close UE Test Loop Complete message to the test set within 6 seconds. The test set will terminate the procedure.

+206 WCDMA call processing error; No Response to Radio Bearer Setup

No "Radio Bearer Setup Complete" message was received from the UE. However, the BS Origination process is allowed to proceed.

If this error occurred during a reconfiguration, see Troubleshooting Handovers .

+207 WCDMA call processing error; No response to Radio Bearer Release

+208 WCDMA call processing error; No response to Identity Request

The test set did not receive an identity response message from the UE. However, the Location Update process is allowed to proceed.

+209 WCDMA Call Disconnected. No Signal Found on Uplink DPCH

The test set could not find a valid DPCH signal within 2 seconds of sending the "RRC Connection Setup" message during a BS Origination procedure.

If this errors occurs during a Physical Channel Reconfiguration , the test set could not find a valid DPCH signal within 5 seconds of sending the Physical Channel Reconfiguration message. The call status is returned to idle.

If this error occurs during an External 8960 Handover , the destination test set (configured as a W-CDMA/HSPA cell) could not find a valid DPCH signal within 5 seconds of being notified of an incoming external handover. The call status is returned to idle.

+210 WCDMA Call Disconnected; Signal Lost on Uplink DPCH

The test set determined that a link failure occurred due to loss of synchronization with the embedded pilot in the uplink DPCH.

If this error occurred during a handover, see Troubleshooting Handovers . If it occurred during enabling/disabling compressed mode, see Troubleshooting Compressed Mode Operation .

+211 Call Disconnected; No Response to registration request. The call is dropped by the test set as a result of the UE not responding to a registration request message.
+212 WCDMA Call Disconnected. Max No. RLC Retransmissions Exceeded. Starting RLC Reset Proc The single RLC retransmission attempted by the test set is not acknowledged by the UE.
+213 WCDMA Call Disconnected; RLC Reset Procedure failed

The single RLC retransmission request from the test set resulted in a second incorrectly received PDU.

+214 FDD call operation rejected; Change not allowed in Active Cell Mode

+214 WCDMA call operation rejected; Change Not Allowed in Active Cell Mode This setting can not be changed by the user while the Cell Operating Mode is "Active Cell".

+215 Call Disconnected; No Response to Page

The test set did not receive either a valid PRACH preamble or the "RRC Connection Request" message within 2 seconds.

+216 Call disconnected; Called MS did not answer

+216 WCDMA call operation rejected; UL power control is active

+217 Call Disconnected; Unexpected Call Release By the External Device

This error is posted on the 8960 connected to the UE that originated the Video Call if the call between the receiving UE and its 8960 is unexpectedly released (for example, if the RF cable is disconnected).

+217 FDD warning; Performance not specified for UL/DL frequency offset < 30 MHz

Performance is not specified when the difference in the uplink and downlink frequencies is less than
30 MHz.

The following known issue exists in some revisions of the W-CDMA/HSDPA applications: this warning is erroneously returned for some uplink/downlink separations greater than 30 MHz; please ignore this warning unless the uplink/downlink separation is less than 30 MHz.

+218 Call Disconnected; Signal With The External Device Has Been Lost This error is returned if during a Video Call , a message from one UE to the other is not received even though there is a valid External Device Connection between the two 8960s.

+218 FDD Settings Deferred: AWGN power > +10 or < -20 dB relative to cell power

+220 FDD call operation rejected; UL Power Control is active

Step up or step down TPC bit patterns can not be sent when uplink closed loop power control is active.

+221 FDD Settings Deferred: Test mode channel power levels sum to > +0.03 dB

The sum of the code channels cannot exceed +0.03 dB. Reduce one or more channel levels.

+222 WCDMA call processing error; No Physical Channel Reconfiguration Complete

The uplink DPCH is found but the appropriate "Reconfiguration Complete" message is not received from the UE after a sending a physical channel reconfiguration. However, the test set assumes the reconfiguration was successful and attempts to maintain the connection. If this error occurred during a handover, see Troubleshooting Handovers . If it occurred during enabling/disabling compressed mode, see Troubleshooting Compressed Mode Operation .

+223 FDD settings deferred; Initial Active Cell code channel power levels sum to > +0.03 dB

The sum of the code channels cannot exceed +0.03 dB. Reduce one or more channel levels.

+224 FDD Settings Deferred: One or more code channel power levels > 30 dB below total RF power

The power of at least one code channel is more than 30 dB below the total RF power, exceeding the test set's limits.

+225 FDD settings deferred; One or more Initial Active Cell code channel power levels > 30 dB below total RF power

The power of at least one code channel is more than 30 dB below the total RF power, exceeding the test set's limits.

+226 FDD settings deferred; Connected Active Cell code channel power levels sum to > +0.03 dB

The sum of the code channels cannot exceed +0.03 dB. Reduce one or more channel levels.

+227 FDD settings deferred; One or more Connected Active Cell code channel power levels > 30 dB below total RF power

The power of at least one code channel is more than 30 dB below the total RF power, exceeding the test set's limits.

+229 WCDMA call disconnected; Setup aborted

+230 FDD settings deferred; External AWGN power > +10 or < -20 dB relative to cell power

+230 Call operation rejected; Action not possible

+231 FDD settings deferred; AWGN power and External AWGN power > 20 dB apart

+231 Call operation rejected; Call processing in progress

+232 Call operation rejected; Protocol request ignored

+232 FDD settings deferred; Test Mode HSDPA code channel power levels sum to > +0.03 dB

The sum of the code channels cannot exceed +0.03 dB. Reduce one or more channel levels. See HSDPA in FDD Test Operating Mode and Downlink Channel Levels .

+233 Call operation rejected; External 8960 has an invalid configuration for the requested end-to-end service This error is returned when attempting to establish a Video Call with an 8960 that is not properly configured to receive the video call (the 8960 must be in active cell operating mode, and in the idle state). The call with the originating UE is disconnected.
+233 WCDMA call processing error; No response to Authentication Request

+234 Call operation rejected; Called MS is not responding This error is returned when attempting to establish a Video Call if the 8960 receiving the page request sends a page message to its UE and the UE does not respond. The connection to the originating UE is released.
+234 WCDMA call processing error; Security Mode not completed

+235 WCDMA call processing error; No CC Call Confirmed received from the UE

+235 Call operation rejected; The external device has an invalid configuration for the requested service

+236 WCDMA Call processing error; No CC ALerting received from the UE
+236 Call Disconnected; Called MS Did Not Answer This error is returned while attempting to set up a Video Call , if during the alerting phase of the call setup procedure the called UE does not answer. The connections to both UEs will release.
+237 WCDMA call processing error; No CC Connect received from the UE

+238 WCDMA call processing error; No CC Release received from the UE

+239 Operation rejected; Starting ping not allowed with current configuration

+239 FDD call operation rejected; Requested change would cause the channelization code of the last HS-PDSCH to be greater than 14. Decrease the first HS-PDSCH channelization code before changing the FRC Type

To set the channelization codes for the HS-PDSCHs, you must specify the FDD Test First HS-PDSCH Channelization Code . The second HS-PDSCH is then assigned the FDD Test First HS-PDSCH Channelization Code + 1, etc. An HS-PDSCH may not be assigned to channelization code 15. This error occurs if you select an FRC Type that, paired with the current FDD Test First HS-PDSCH Channelization Code setting, would cause an HS-PDSCH to be assigned to a channelization code of 15. See HSDPA in FDD Test Operating Mode .

+240 Operation rejected; Attempting to send SMS submit report after timer TR2N expired

There are network (TR2N) and mobile station (TR2M) timers associated with the return of a SMS-SUBMIT-REPORT message. You should ensure that the time taken to respond to a SMS-SUBMIT message when using MANUAL mode is well within the limits of these timers (by at least a couple of seconds). If a request to send an SMS-SUBMIT-REPORT is received at the test set outside these time constraints, the message will not be sent to the mobile station.

+240 FDD call operation rejected; Channelization code is already in use on another HS-SCCH

Each HS-SCCH must be assigned to a different channelization code. See HSDPA in FDD Test Operating Mode and Downlink Channel Codes .

+241 Operation rejected; Attempting to send SMS submit report while mode set to Auto

+241 FDD call operation rejected; The first HS-PDSCH channelization code and FRC type would yield a value greater than 14 for the last HS-PDSCH channelization code

To set the channelization codes for the HS-PDSCHs, you must specify the FDD Test First HS-PDSCH Channelization Code . The second HS-PDSCH is then assigned the FDD Test First HS-PDSCH Channelization Code + 1, etc. An HS-PDSCH may not be assigned to channelization code 15. This error occurs if you select an FDD Test First HS-PDSCH Channelization Code that, paired with the current FRC Type setting, would cause an HS-PDSCH to be assigned to a channelization code of 15. See HSDPA in FDD Test Operating Mode .

+242 Operation rejected; Attempting to send SMS status report while mode set to Auto

+242 FDD settings deferred; One or more Test Mode HSDPA code channel power levels > 30 dB below total RF power

The power of at least one code channel is more than 30 dB below the total RF power, exceeding the test set's limits. See HSDPA in FDD Test Operating Mode and Downlink Channel Levels .

+243 Operation rejected; Too many outstanding requests, could not send SMS message

+243 WCDMA Call Operation Rejected; Handover To GSM Requires A Multi-Format Application With Both GSM And WCDMA.

+244 FDD call processing error; No response to Active Set Update

+245 FDD call processing error; Active Set Update Failure occurred

+246 FDD settings deferred; Connected Active Cell HSDPA code channel power levels sum to > +0.03 dB See Downlink Channel Levels .
+247 FDD settings deferred; One or more Connected Active Cell HSDPA code channel power levels > 30 dB below total RF power See Downlink Channel Levels .
+248 WCDMA call processing error; No response to Activate PDP Context request

+249 WCDMA protocol failure; UE reported protocol error occurred

+250 Protocol failure; Unknown error

+250 WCDMA call processing error; UE Event Measurement Control Failure Occurred The UE returned a Measurement Control Failure. If this occurs during activation of compressed mode, then compressed mode is still activated, but UE measurements have not been properly enabled.
+251 WCDMA call processing error; PDP Context rejected

+251 Warning; DUT's request for the primary DNS server address has been ignored because the setting does not currently contain a valid IP address

See DUT IP Setup .

+252 FDD settings deferred; Cell 1 power and Cell 2 power > 10 dB apart

+252 Warning; DUT's request for the secondary DNS server address has been ignored because the setting does not currently contain a valid IP address

See DUT IP Setup .

+253 FDD settings deferred; AWGN power > +10 or < -20 dB relative to cell 2 power

+253 Warning; DUT's request for primary and secondary DNS server addresses has been ignored because both of the settings do not contain valid IP addresses

See DUT IP Setup .

+254 FDD settings deferred; Cell 2 Active Cell code channel power levels sum to > +0.03 dB

+255 FDD settings deferred; One or more Cell 2 Active Cell code channel power levels > 30 dB below total RF power

+256 WCDMA call processing error; Authentication failed

+256 FDD settings deferred; External AWGN power > +10 or < -20 dB relative to cell 2 power

+258 FDD warning; RLC behavior not compliant to 3GPP specifications if 3.4k or 13.6k SRB is used

+259 WCDMA call operation rejected; Invalid DUT IP address

+260 WCDMA call processing error; No response to CC connect

+261 WCDMA call disconnected; Bearer Capability Not Supported If this error occurs during CS Data operation, the UE has requested an unsupported rate or configuration. See Circuit Switched Data Service .
+262 WCDMA call processing error; No response to CC Release

+263 WCDMA call processing error; No response to CC Reject

+264 WCDMA call processing error; No response to CC Disconnect

+265 WCDMA call processing error; UE periodic Measurement Control Failure occurred

+266 FDD call operation rejected; Change Allowed Only When Call Status Is Idle

+267 FDD call operation rejected; Step size 2 is not allowed when in Algorithm 2 mode

+268 WCDMA call processing error; No response to CM Service Accept

+270 WCDMA call processing error; No response to Deactivate PDP Context request

+271 WCDMA call operation rejected; Inter-System Handover only allowed while in RB Test Mode service

+272 WCDMA call operation rejected; Inter-System Handover only allowed with RMC Channel Types

+273 WCDMA call processing error; Attach not completed

+274 WCDMA call processing error; Security Mode failed

+275 WCDMA warning; Measurement Not Available in This Configuration If this error occurs when trying to run the loopback BER or loopback BLER measurement, ensure that you have properly set Uplink DTCH RMC CRC Presence and UE Loopback Type .
+276 WCDMA call disconnected; No Response To Open UE Test Loop Message

This error occurs during a Transport Channel Reconfiguration if the UE does not send the Open UE Test Loop Complete message to the test set within 3 seconds. The test set will continue with the procedure.

This error occurs during a BS release if the UE does not send the Open UE Test Loop Complete message to the test set within 3 seconds. The BS release proceeds. See BS Release from Radio Bearer Test Mode in CELL_DCH .

+277 WCDMA call processing error; Transport Channel Reconfiguration Message Not Received From The UE. This error occurs during a Transport Channel Reconfiguration if the UE does not send the Transport Channel Reconfiguration Complete message to the test set within 6 seconds. The test set will drop the connection. See Troubleshooting Handovers: Transport Channel Reconfiguration .
+278 FDD call operation rejected. Functionality Not Yet Supported In Current Service Type.

You must be on an RB test mode call to perform a Transport Channel Reconfiguration . You must be on an RB test mode or AMR Radio Access Bearer call to perform a GSM handover (see System Handover ).

+279 WCDMA call processing error; No response to RLC Poll

+280 FDD call operation rejected; Compressed Mode Can Only Be Activated When in Connected Mode You can not enable compressed mode until the test set and UE are on a 12.2k RMC call in RB test mode.
+281 FDD call operation rejected; Compressed Mode Not Supported In This Service Type or RAB You can not enable compressed mode until the test set and UE are on a 12.2k RMC call in RB test mode.
+282 FDD call operation rejected; Compressed Mode Not Supported In This Channel Type You can not enable compressed mode until the test set and UE are on a 12.2k RMC call in RB test mode.
+283 FDD call operation rejected; Compressed Mode Not Active This is returned if you try to disable compressed mode when it is not active.
+284 FDD call operation rejected; Parameter Cannot Be Changed While Compressed Mode Is Active If TGPS Definition During Call Setup is set to Off , then the TGPS Parameters can only be configured if Compressed Mode State is Off (so that the transmission gap definition can then be provided to the UE when compressed mode is subsequently activated).
+285 FDD call operation rejected; When TGPS Is Defined Via Call Setup This Parameter Can Only Be Changed When Call Status Is Idle If TGPS Definition During Call Setup is set to RB Setup , then you can only configure the TGPS Parameters when the call status is Idle (so that the transmission gap definition can then be provided to the UE when the call is subsequently established).
+286 FDD call operation rejected; Invalid Compressed Mode Parameter (Gap In First Frame Is Too Long) A single frame must not have more than one gap, and a gap in any one frame must not exceed 7 slots. (14 - TGSN) > 7 and TGL1 > 1 not allowed.
+287 FDD call operation rejected; Invalid Compressed Mode Parameter (Gap In Second Frame Is Too Long) A single frame must not have more than one gap, and a gap in any one frame must not exceed 7 slots. TGL1 - (14 - TGSN) > 7 not allowed.
+288 FDD call operation rejected; Invalid Compressed Mode Parameter (Two Gaps In Same Frame) A single frame must not have more than one gap, and a gap in any one frame must not exceed 7 slots. TGPL1 < 2 and TGL1 > (14 - TGSN) not allowed.

+289 FDD call operation rejected; Operation not supported in CELL_FACH state

+290 FDD call processing error; Physical Channel Reconfiguration Failure Message Received From UE

The UE returned a Physical Channel Reconfiguration Failure message instead of a Physical Channel Reconfiguration Complete message. If this occurs during activation of compressed mode, then compressed mode is not activated. If this occurs when compressed mode is already enabled, then compressed mode is deactivated. If this occurs during deactivation of compressed mode, then compressed mode is left activated.

If this error occurred during a handover, see Troubleshooting Handovers . If it occurred during enabling/disabling compressed mode, see Troubleshooting Compressed Mode Operation .

+291 FDD call processing error; No Response To Physical Channel Reconfiguration

The UE did not respond to the Physical Channel Reconfiguration message. If this occurs during activation of compressed mode, then compressed mode is still activated in the test set at the signaled CFN, and the Measurement Control message is still sent to the UE (if you have set Compressed Mode Meas - UE Setup to On).

If this error occurred during a handover, see Troubleshooting Handovers . If it occurred during enabling/disabling compressed mode, see Troubleshooting Compressed Mode Operation .

+292 FDD call processing error; Layer 1 reported Compressed Mode Failure

+293 FDD call processing error; Received Compressed Mode Measurement Control failure

+294 FDD Call Operation Rejected; CFN Must Be Aligned To A 40 ms Boundary The starting CFN mod 4 must be 0.
+295 FDD call operation rejected; Compressed Mode Not Supported on This Channel Code (Only Supported on 20, 29, 37, 45, 60, 70, 76, 87 & 93) Compressed mode can only be activated when the DPCH channelization code is 20, 29, 37, 45, 60, 70, 76, 87 or 93. Any other channelization codes could potentially cause compressed frames to collide with other downlink channels.
+296 FDD call operation rejected; Calculated UL Channel is invalid. With UL Channel not set to Auto, set DL Channel and UL Separation to a valid combination, then set UL Channel to Auto

+297 FDD call operation rejected; Calculated Handover UL Channel is invalid. With Handover UL Channel not set to Auto, set Handover DL Channel and Handover UL Separation to a valid combination, then set Handover UL Channel to Auto

+297 Operation rejected; Attempting to send SMS message while operating mode is not active cell

+298 FDD call operation rejected; Functionality not yet supported on an asymmetric RMC

+299 WCDMA call processing error; No response to Location Updating Accept This error is returned if the UE has been assigned a TMSI in the Location Updating Accept message (see Location Update (Registration) Procedure ) and it does not transmit a TMSI Reallocation Complete message within 6 seconds.