:JSAMemory:DISCard
Command:
Deprecated
Instrument:
N1000A
DCA-M
Instrument mode:
Scope
Eye
Jitter
Deprecated command. For FlexDCA revision A.05.70 and above, use the :JSAMemory:CLEar command.
Command Syntax
:JSAMemory:DISCard
Description
Clears and data stored in JSA memory.
JSA requires an 86108A/B module with Option JSA. To use JSA in Jitter Mode, L-RND package license (includes feature F-JIT Enhanced Jitter Analysis) is required.
Requires FlexDCA revision A.02.50 and above.