:JSAMemory:CLEar
Instrument:
                                                N1000A
                                                N109x
                                                UXR Scope
                                            Flex Apps:
                                                FlexDCA
                                                FlexRT
                                            Meas. mode:
                                                Scope
                                                Eye
                                                Jitter
                                            Waveform type:
                                                NRZ
                                                PAM4
                                            Package License:
                                                L-RND
                                                L-SNT
                                            Command Syntax
:JSAMemory:CLEar
Description
Clears and data stored in JSA memory.
JSA requires an 86108A/B module with Option JSA. To use JSA in Jitter Mode, L-RND package license (includes feature F-JIT Enhanced Jitter Analysis) is required.
Requires FlexDCA revision A.05.70 and above.