OIF-CEI 56G Draft PAM4 Measurements
The OIF-CEI 56G Draft PAM4 Measurements license enables the use of the Keysight N1085A-4FP Compliance and Debug Application. This application installs on a PC or DCA-X and measures your high speed serial host board, module, or IC to required transmit parameters in OIF-CEI 4.0 draft documents for PAM4. You can also take advantage of the industry’s lowest intrinsic jitter of the 86108B Precision Waveform Analyzer. This easy-to-use oscilloscope application lets you:
- Save time in understanding details of standards
- Reduce your test times from hours to minutes
- Debug your device using custom configurations
- Characterize up to 10 lanes in multi-lane devices
To enable the use of the U3020AS26 switching test set with this compliance and debug application purchase the IEEE 802.3 Compliance Switch Control.
Additional Requirements
- N1000A oscilloscope with pattern lock option (N1000A-PLK)
- Research and Development Package license (legacy licenses 200, 201, and 401).
- For single-module solution: 86108A or 86108B LBW/HBW, 216/232
- For multiple-module solution: N1045A, N1055A, 86117A or 86118A-H01 dual receiver, 86107A (any option). In addition, Two pickoffs.
- Economy Network Analyzer (ENA) or Performance Network Analyzer (PNA) for S-parameter measurements
- Matched cable set 86108B-CA3/CA2
- Two phase trimmers, 86108B-PT3/PT2. Two DC blocks.