83494A Module Specifications
83494A module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
The following tables lists the specifications and characteristics of the 83494A plug-in module when it is installed in the instrument mainframe.
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Single Mode Optical (9/125 μm) |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | 90 kHz |
| External Output | 4 to 5 MHz |
| Data Rates (MB/s) | 155, 622, 2488, 9953 |
| Tracking/Acquisition Range | ± 0.01% for 155, 622, 2488 ± 0.03% for 9953 |
| Internal Splitter | 10/90 |
| Output Jitter | 0.01 UI rms at 155, 622, 2488 (typical) 0.02 UI rms at 155, 622, 2488, 9953 |
|
Input Power for Clock Recovery, 1200 nm to 1600 nm Source extinction ratio 8.2 dB when measured per TIA/EIA OFSTP-4A. Operating power level applies over temperature range 25°C ± 5°. |
|
| Triggering operation, 9953 Mb/s | –8 dBm to + 3 dBm |
| Triggering operation, all other rates | –12 dBm to + 3 dBm –14 dBm to 3 dBm, typical |
| > 10E–10 BER, all rates, when tested with 2E 23 –1 PRBS pattern | 0 dBm |
| Input/Output Fiber (characteristic) | 9/125 μm |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters |
| Input Return Loss | ≥ 28 dB |
| Tested with FC/PC adapter. Optical output terminated with > 33 dB return loss. | |
| Input Insertion Loss | 1.5 dB |
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Single Mode Optical (9/125 μm) |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | 90 kHz |
| External Output | 4 to 5 MHz |
| Data Rates (MB/s) | 155, 622, 2488, 10312.5 Mb/s |
| Tracking/Acquisition Range | ± 0.01% for 155, 622, 2488 ± 0.03% for 10312.5 Mb/s |
| Internal Splitter | 10/90 |
| Output Jitter | 0.01 UI rms at 155, 622, 2488 (typical) 0.02 UI rms at 155, 622, 2488, 9953 |
|
Input Power for Clock Recovery, 1200 nm to 1600 nm Source extinction ratio 8.2 dB when measured per TIA/EIA OFSTP-4A. Operating power level applies over temperature range 25°C ± 5°. |
|
| Triggering operation, 10312.5 Mb/s | –8 dBm to + 3 dBm |
| Triggering operation, all other rates | –12 dBm to + 3 dBm –14 dBm to 3 dBm, typical |
| > 10E–10 BER, all rates, when tested with 2E 23– 1 PRBS pattern | 0 dBm |
| Input/Output Fiber (characteristic) | 9/125 μm |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters |
| Input Return Loss | ≥28 dB |
| Tested with FC/PC adapter. Optical output terminated with > 33 dB return loss. | |
| Input Insertion Loss | 1.5 dB |
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Single Mode Optical (9/125 μm) |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | 90 kHz |
| External Output | 4 to 5 MHz |
| Data Rates (MB/s) | 155, 622, 2488, 2666, 10664 |
| Tracking/Acquisition Range | ± 0.01% for 155, 622, 2488, 2666 ± 0.03% for 10664 |
| Internal Splitter | 10/90 |
| Output Jitter (all rates) | 0.02 UI rms 0.01 UI rms (typical) |
|
Input Power for Clock Recovery, 1200 nm to 1600 nm Source extinction ratio ≥ 8.2 dB when measured per TIA/EIA OFSTP-4A. Operating power level applies over temperature range 25°C ± 5°. |
|
| Triggering operation, 10664 Mb/s | –8 dBm to + 3 dBm |
| Triggering operation, all other rates | –12 dBm to + 3 dBm –14 dBm to 3 dBm, typical |
| > 10E–10 BER, all rates, when tested with 2E 23 – 1 PRBS pattern | 0 dBm |
| Input/Output Fiber (characteristic) | 9/125 μm |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters |
| Input Return Loss | ≥28 dB |
| Tested with FC/PC adapter. Optical output terminated with > 33 dB return loss. | |
| Input Insertion Loss | 1.5 dB |
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Single Mode Optical (9/125 μm) |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | 90 kHz |
| External Output | 4 to 5 MHz |
| Data Rates (MB/s) | 155, 622, 2488, 2666, 10709 Mb/s |
| Tracking/Acquisition Range | ± 0.01% for 155, 622, 2488 ± 0.03% for 10709 Mb/s |
| Internal Splitter | 10/90 |
| Output Jitter | 0.01 UI rms at 155, 622, 2488 (typical) 0.02 UI rms at 155, 622, 2488, 9953 |
|
Input Power for Clock Recovery, 1200 nm to 1600 nm Source extinction ratio ≥ 8.2 dB when measured per TIA/EIA OFSTP-4A. Operating power level applies over temperature range 25°C ± 5°. |
|
| Triggering operation, 10709 Mb/s | –8 dBm to + 3 dBm |
| Triggering operation, all other rates | –12 dBm to + 3 dBm –14 dBm to 3 dBm, typical |
| > 10E–10 BER, all rates, when tested with 2E 23– 1 PRBS pattern | 0 dBm |
| Input/Output Fiber (characteristic) | 9/125 μm |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters |
| Input Return Loss | ≥ 28 dB |
| Tested with FC/PC adapter. Optical output terminated with > 33 dB return loss. | |
| Input Insertion Loss | 1.5 dB |