86100D Specifications
Introduction
The 86100D DCA-X oscilloscope is obsolete and the information in this section is provided as an historical record. FlexDCA revision A.07.60 and below will run on 86100D. FlexDCA A.07.80 and above cannot be installed on the 86100D.
All specifications describe warranted performance over the temperature range +10°C to + 40°C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while self calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
86100D Options
| Option | Description |
|---|---|
| 86100D-STR | Standard Trigger. 3.2 GHz Bandwidth |
| 86100D-ETR | Enhanced Trigger. 13 GHz Bandwidth, Pattern and Module Trigger |
| 86100D-PTB | Internal Precision Timebase |
| 86100D-090 | Removable hard drive |
| 86100D-092 | Standard instrument non-removable hard drive |
| 86100D-GPI | GPIB Card Interface |
| 86100D-GPN | No GPIB Card Interface |
| 86100D-061 | MATLAB. Basic Digital Analysis Package |
| 86100D-062 | MATLAB. Standard Digital Analysis Package |
| 86100D-AFP | One-slot filler panel (86101-60017). Width of standard module, for example 86112A. |
| 86100D-AX4 | Rack Mount Flange Kit |
| 86100D-AXE | Rack Mount Flange Kit with Handles |
| Package | Added Capability | ||
|---|---|---|---|
| N1010100A Research & Developement |
N1010200A Manufac -turing |
N1010300A Signal Integrity |
|
| ♦ | Enables Jitter Mode for jitter and interference measurements. 1 | ||
| ♦ | Waveform signal processing equalizer operators: continuous time linear (CTLE), decision freedback (DFE), and linear feedforward.2 | ||
| ♦ | ♦ | ♦ | Waveform signal processing user operators and measurements via MATLAB and Python.3 |
| ♦ | TDR/TDT Mode S-parameter and time domain characterization.4 | ||
| ♦ | Measure Eye Mode's TJ (Total Jitter), DJ (Deterministic Jitter) and RJ (Random Jitter) on patterns longer than PRBS16.5 | ||
| ♦ | InfiniiSim waveform transformation (de-embedding and embedding) using waveform signal processing operators.6 | ||
| ♦ | ♦ | TDEC measurement7 | |
| ♦ | ♦ | TDECQ Transmitter and Dispersion Eye Closure for PAM4.8 | |
| ♦ | ♦ | PAM-N measurements in Oscilloscope, Eye, and Jitter modes.9 | |
| ♦ | Automatic fixture removal in TDR mode.10 | ||
| ♦ | ♦ | FlexEye Independent Eye Acquisition and Analysis11 | |
| Footnotes: | |||
| 1. Successor to 86100D Option 200, Enhanced Jitter Analysis, and Option 300, Advanced Amplitude Analysis/RIN/Q-Factor. | |||
| 2. Successor to 86100D Option 201, Advanced Waveform Analysis. | |||
| 3. Successor to 86100D Option 201, Advanced Waveform Analysis. | |||
| 4. Successor to 86100D Option 202, Enhanced Impedance and S-Parameters. | |||
| 5. Successor to 86100D Option 401, Advanced Eye Analysis Software. | |||
| 6. Successor to 86100D Option SIM, InfiniiSim-DCA Waveform Transformation Toolset. | |||
| 7. Successor to 86100D Option 500, Productivity Package. | |||
| 8. Successor to 86100D Options 9FP or 9TP, PAM-N Analysis Software and Option 500, Productivity Package. | |||
| 9. Successor to 86100D Options 9FP or 9TP, PAM-N Analysis Software. | |||
| 10. Successor to 86100D Option SIM, InfiniiSim-DCA Waveform Transformation Toolset. | |||
| 11. Successor to 86100D Option EFP, FlexEye Independent Channel Acquisition and Control. | |||