83495A Module Specifications
83495A module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
The following table lists the specifications and characteristics of the 83495A plug-in module when it is installed in the instrument mainframe.
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Single Mode Optical and electrical |
| Wavelength Range | 1000 to 1600 nm |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | < 300 kHz (characteristic), or < 4 MHz (3.5 MHz characteristic; achieved with input power ≥ –8 dBm). User selectable. The loop BW transfer function is guaranteed to be less than a low-pass response with the specified corner frequency rolling off –20 dB/dec. |
| External Output | < 300 kHz (characteristic), or < 4 MHz (3.5 MHz characteristic; achieved with input power ≥ –8 dBm). User selectable. The loop BW transfer function is guaranteed to be less than a low-pass response with the specified corner frequency rolling off –20 dB/dec. |
| Data Rates (Gb/s) | |
| High Loop Bandwidth Mode (4 MHz) | 9.953 to 11.32 Gb/s |
| Low Loop Bandwidth Mode (300 kHz) | 9.95328, 10.3125, 10.51875, 10.66423, 10.709225, 11.0957, 11.317 Gb/s |
| Acquisition Range | |
| High Loop Bandwidth Mode (4 MHz) | Continuous within the data rate range |
| Low Loop Bandwidth Mode (300 kHz) | ±10 MHz |
| Tracking Range | ±30 MHz |
| Internal Splitter Ratio | 20/80 |
| Clock Output Level (front panel) | 250 mVp-p characteristic |
| Clock Output Jitter | 0.008 UI RMS (0.006 UI RMS characteristic.) Measured with a PRBS 223 –1 pattern. For total scope jitter, RSS clock output jitter with mainframe jitter. |
| Input Level for Clock Recovery | –12 dBm (–14 dBm characteristic) to + 0 dBm optical. 0.20 to 2.0 Vp-p electrical |
| For optical input power, source extinction ratio ≥ 8.2 dB when measured per TIA/EIA OFSTP-4A. For extinction ratio equal to 8.2 dB, OMA is defined as (P1–P0) and is equal to average input power (dBm) ÷ 1.68 dB. | |
| Input/Output Connectors | FC/PC, 9/125 μ m and type N |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters (no data output) |
| Input Return Loss | optical: 28 dB maximum electrical (DC to 2.5 GHz): 20 dB electrical (2.5 GHz to 11.32 GHz): 15 dB |
| Input Insertion Loss | 2.0 dB maximum optical |
| Item | Description |
|---|---|
| Use | Indoor |
| Temperature | |
| Operating Non-operating |
0 °C to +55 °C
–40 °C to +70 °C |
| Altitude | |
| Operating | 4600 m (15,000 ft) |
| Non-Operating | 15,300 m (50,000 ft) |
| Humidity | |
| Operating Non-Operating |
Up to 90% relative humidity at < 35 °C
Up to 90% relative humidity at < 35 °C |
| Net weight | Approximately 1.2 kg (2.6 lb) |
| Shipping weight | Approximately 2.1 kg (4.6 lb) |
| Power requirements | Supplied by mainframe |
| Channel Type | Multimode Optical and electrical |
| Wavelength Range | 750 to 860 nm |
| Clock Recovery Phase Locked Loop Bandwidth | |
| Internal Path Triggering | < 300 kHz (characteristic), or < 4 MHz (3.5 MHz characteristic; achieved with input power ≥ –5 dBm.) User selectable. The loop BW transfer function is guaranteed to be less than a low-pass response with the specified corner frequency rolling off –20 dB/dec. |
| External Output | < 300 kHz (characteristic), or < 4 MHz (3.5 MHz characteristic; achieved with input power ≥ –5 dBm.) User selectable. The loop BW transfer function is guaranteed to be less than a low-pass response with the specified corner frequency rolling off –20 dB/dec. |
| Data Rates (Gb/s) | |
| High Loop Bandwidth Mode (4 MHz) | 9.953 to 11.32 Gb/s |
| Low Loop Bandwidth Mode (300 kHz) | 9.95328, 10.3125, 10.51875, 10.66423, 10.709225, 11.0957, 11.317 Gb/s |
| Acquisition Range | |
| High Loop Bandwidth Mode (4 MHz) | Continuous within the data rate range |
| Low Loop Bandwidth Mode (300 kHz) | ±10 MHz |
| Tracking Range | ±30 MHz |
| Internal Splitter Ratio | 30/70 |
| Clock Output Level (front panel) | 250 mVp-p characteristic |
| Clock Output Jitter | 0.008 UI RMS (0.006 UI RMS characteristic.) Measured with a PRBS 223 –1 pattern. For total scope jitter, RSS clock output jitter with mainframe jitter. |
| Input Level for Clock Recovery | –9 dBm (–11 dBm characteristic) to + 0 dBm optical. Input is a fully filled multimode signal. 0.20 to 2.0 Vp-p electrical |
| For optical input power, source extinction ratio ≥ 8.2 dB when measured per TIA/EIA OFSTP-4A. For extinction ratio equal to 8.2 dB, OMA is defined as (P1–P0) and is equal to average input power (dBm) ÷ 1.68 dB. | |
| Input/Output Connectors | FC/PC, 62.5/125 μm and type N |
| Auxiliary Recovered Clock and Regenerated Data Outputs | Type N with SMA adapters (no data output) |
| Input Return Loss | optical: 28 dB maximum electrical (DC to 2.5 GHz): 20 dB electrical (2.5 GHz to 11.32 GHz): 15 dB |
| Input Insertion Loss | 2.5 dB maximum optical |