86105B Optical/Electrical Module
Instrument
86100D
86100D Mode:
Comp.
Legacy
Availability:
Obsolete
Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.
The 86105B optical/electrical module incorporates one optical and one electrical measurement channel. To protect the channel inputs, refer to Electrostatic Discharge Information. The module provides:
- 10 GHz and 15 GHz unfiltered optical channel bandwidth calibrated at 1310 nm and 1550 nm. User calibration feature provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
- 12.4 GHz and 20 GHz electrical channel bandwidth
- Switchable SDH/SONET filters for transceiver compliance testing
- Compliance testing at the following symbol rates (in MBd), depending on the selected option: 155, 622, 1063, 1250, 2125, 2488, 2500, 2666, 9953, 10312.5, 10518.75, 10664, or 10709.
This module has been discontinued.
The minimum required 86100-series firmware version for this module is A.03.03.
See Also
- Available Accessories
- Optical Channel Calibration
- Modules
Supplied Accessories
Item | Description |
---|---|
1810-0118 | SMA 50 ohm termination |
5061-5311 | APC 3.5 (f-f) adapter/connector saver |
Available Options
Item | Description |
---|---|
86105B-101 | Receiver filters:
|
86105B-102 | Receiver filters:
|
86105B-103 | Receiver filters:
|
86105B-111 | Includes all of the receiver filters provided in Option 86105B-101 plus additional FEC filters for 11.096 GBd and 11.317 GBd. |
86105B-112 | Includes all of the receiver filters provided in Option 86105B-102 plus additional FEC filters for 11.096 GBd and 11.317 GBd. |
86105B-113 | Includes all of the receiver filters provided in Option 86105B-103 plus additional FEC filters for 11.096 GBd and 11.317 GBd. |
86105B-UK6 | Commercial calibration certificate with test data |
81000AI | Diamond HMS-10/connector interface |
81000FI | FC/PC/SPC/APC connector interface |
81000KI | SC connector interface |
81000SI | DIN 47256/4108.6 connector interface |
81000VI | ST connector interface |