86111A Dual Optical Module

Instrument
86100D
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86111A module includes two optical measurement channels. The factory calibration is performed using multimode optical source. The module provides:

  • Two 2.85 GHz, integrated, calibrated optical channels with sensitivity to below –17 dBm (P avg). Wavelengths between 750 nm and 860 nm. User calibration provides for consistent amplitude accuracy at any wavelength between 750 nm and 860 nm using an optical source and a precision optical power meter.
  • Switchable reference filters for transceiver compliance testing via channel configuration dialog.
  • Compliance testing at OC-3, OC-12, Fibre Channel 1063, and Gigabit Ethernet 1250 rates depending on the option selected
  • Measurement capability for multimode and single mode optical signals

The minimum required 86100-series firmware version for this module is A.03.01.

See Also

Supplied Accessories

Item Description

Available Options

Item Description
86111A-201 OC-3/STM-1 (155 MBd), receiver filter
OC-12/STM-4 (622 MBd), receiver filter
86111A-202 FC-1063 (1062.5 MBd), receiver filter
Gigabit Ethernet (1250 MBd), receiver filter
86111A-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10 connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface