86115B Dual Optical Module

Instrument
86100D
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86115B module incorporates two optical measurement channels. The module provides:

  • 18 GHz, 22 GHz, and 28 GHz typical bandwidth (–3 dBo). Calibrated at 1310 nm and 1550 nm. User channel calibration provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
  • Option 410 provides the capability to perform compliance testing at 10.3125 GBd (10 Gb Ethernet), 10.664 GBd (STM-64/OC-192 FEC), and 10.709 GBd (STM-64/OC-192 FEC). Automatically switches to the lower bandwidth providing lower noise performance.

The minimum required 86100-series firmware version for this module is A.03.01.

See Also

Supplied Accessories

Item Description

Available Options

Item Description
86115B-410 Receiver Filters:
  • STM-64/OC192 (9.953 GBd) Fourth Order
  • 10 Gb Ethernet (10.3125 GBd) Fourth Order
  • STM-64/OC-192 FEC (10.664 and 10.709 GBd) Fourth Order
86115B-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10/connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface