86116A Optical/Electrical Module

Instrument
86100D
Comp.
Legacy
Availability:
Obsolete

Starting with firmware release A.06.90, 86100D Compatibility mode is no longer being actively tested and supported.

The 86116A optical/electrical module includes an optical channel and an electrical channel. The optical channel frequency response minimizes distortion of the displayed optical pulse by not including the capability to switch a SONET/SDH filter into the channel. The module provides:

  • 50 GHz and 53 GHz optical channel. Calibrated at 1310 nm and 1550 nm. User channel calibration provides for consistent accuracy at any wavelength between 1000 nm and 1600 nm using an optical source and a precision optical power meter.
  • 43 GHz and 63 GHz electrical channel

The minimum required 86100-series firmware version for this module is A.03.01.

See Also

Supplied Accessories

Item Description
5065-4642 1.85 mm (f-f) adapter/connector saver
11900B 2.4 mm (f-f) adapter/connector saver
86116-20010 1.85 mm cap

Available Options

Item Description
86116A-UK6 Commercial calibration certificate with test data
81000AI Diamond HMS-10/connector interface
81000FI FC/PC/SPC/APC connector interface
81000KI SC connector interface
81000SI DIN 47256/4108.6 connector interface
81000VI ST connector interface