Antenna (x) CDP Trace Data (W-CDMA(3GPP)/HSPA)

The Antenna (x) CDP (Code Domain Power) and Antenna (x) CDE (Code Domain Error) are the trace data results for either the composite signal or for a specified code layer, where "x" is the measurement Antenna number. Code Domain Power (CDP) is an analysis of the distribution of signal power across the set of Code Channels normalized to the total signal power.

MIMO Measurement (Downlink only)

CDP and CDE trace data for more than 1 antenna are only available for Downlink measurements. There is a complete set of Antenna (x) CDP and Antenna (x) CDE Trace Data results for each MIMO Multiple Input, Multiple Output: A physical layer (PHY) configuration in which both transmitter and receiver use multiple antennas. Antenna (x) in the measurement (Antenna 1, Antenna 2 ... Antenna (x)).

Display Format

The data is shown in a multi-color format that assigns a unique color to each code layer and related active Code Channel. This makes it easy to visually identify and distinguish the active Code Channels for a given code layer (Spread Code Length). The colors are also user definable (see Display Preferences > Color tab).

For CDP and CDE trace data displays with separate I/Q channel trace bars, position the Marker to the desired Code Layer/Channel bar by clicking in close proximity to the vertical bar that indicates the value of the Code Channel being measured.

Available Antenna CDP Trace Data

CDE Composite

Inst CDE Composite

CDE Layer

Inst CDE Layer

CDP Composite

Inst CDP Composite

CDP Layer

Inst CDP Layer

Code Domain Offsets

Slot Summary

See Also

About Trace Data (W-CDMA(3GPP))

Antenna Composite Trace Data

Channel Trace Data

Despread Channel Trace Data