[:SENSe]:CORRection:ENR:SPOT:ENR <num>

(Read-Write) Set and query the ENR Spot value in dB.

Note: Only available when CORR:ENR:MOD is set to SPOT.

See also [:SENSe]:CORRection:ENR:MODe, [:SENSe]:CORRection:ENR:SPOT:UNCertainty, [:SENSe]:CORRection:ENR:SPOT:ONGamma, [:SENSe]:CORRection:ENR:SPOT:OFFGamma, [:SENSe]:CORRection:ENR:SPOT:COVerage, [:SENSe]:CORRection:ENR:SPOT:SPECify, [:SENSe]:CORRection:ENR:SPOT:DISTribution, and [:SENSe]:CORRection:TCOLd.

Relevant Modes

 NF

Parameters

 

<numeric>

ENR Spot mode. Choose from:

Minimum of -100 dB up to

Maximum of 100 dB

Examples

CORR:ENR:SPOT:ENR 20

CORR:ENR:SPOT:ENR -10.507

Query Syntax

CORRection:ENR:SPOT:ENR?

Return Type

Numeric

Default

1.5000+01


Last Modified:

01june2018

Added NF mode Opt. 356 (10.3)