(Read-Write) Set and query the Off value (cold) of the ENR spot value’s 50Ω match, Γ (0.000 to 1.000). Note: Only available when CORR:ENR:MOD is set to SPOT. See also [:SENSe]:CORRection:ENR:MODe, [:SENSe]:CORRection:ENR:SPOT:ENR, [:SENSe]:CORRection:ENR:SPOT:UNCertainty, [:SENSe]:CORRection:ENR:SPOT:ONGamma, [:SENSe]:CORRection:ENR:SPOT:COVerage, [:SENSe]:CORRection:ENR:SPOT:SPECify, [:SENSe]:CORRection:ENR:SPOT:DISTribution, and [:SENSe]:CORRection:TCOLd. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
ENR Spot mode's 50Ω match, Γ Off value (cold). Choose from: Minimum of 0.000 up to Maximum of 1 |
Examples |
CORR:ENR:SPOT:OFFG .2 CORR:ENR:SPOT:OFFG 0.347 |
Query Syntax |
CORRection:ENR:SPOT:OFFGamma? |
Return Type |
Numeric |
Default |
0.000E+00 |
Last Modified:
01june2018 |
Added NF mode Opt. 356 (10.3) |