(Read-Write) Set and query the ENR temperature (cold). All temperature values Centigrade and Fahrenheit are converted to Kelvin. NOTE: If you are using a U1832x or 1833x Series smart source and if [:SENSe]:CORRection:ENR:MODe is set to SMARt, you can query the T Cold temperature from the USB Noise Source. See also [:SENSe]:CORRection:ENR:MODe, [:SENSe]:CORRection:ENR:SPOT:ENR, [:SENSe]:CORRection:ENR:UNCertainty, [:SENSe]:CORRection:ENR:ONGamma, [:SENSe]:CORRection:ENR:COVerage, [:SENSe]:CORRection:ENR:SPECify, [:SENSe]:CORRection:ENR:DISTribution, CORR:ENR:NOIS:CONN, CORR:ENR:NOIS:STAT, CORR:ENR:AUTO and [:SENSe]:CORRection:ENR:OFFGamma. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
ENR temperature (cold). Choose from: Minimum of 0.000 up to Maximum of 2.965 MK |
Examples |
CORR:TCOL .2 CORR:TCOL 0.347 |
Query Syntax |
CORRection:TCOLd? |
Return Type |
Numeric |
Default |
2.9650E+02 |
Last Modified:
07sept2022 |
Added smart source capability (A.12.5x) |
01june2018 |
Added NF mode Opt. 356 (10.3) |