(Read-Write) Set and query the spot value ENR uncertainty value in dB. Note: Only available when CORR:ENR:MOD is set to SPOT. See also [:SENSe]:CORRection:ENR:MODe, [:SENSe]:CORRection:ENR:SPOT:ENR, [:SENSe]:CORRection:ENR:SPOT:ONGamma, [:SENSe]:CORRection:ENR:OFF:SPOT:Gamma, [:SENSe]:CORRection:ENR:SPOT:COVerage, [:SENSe]:CORRection:ENR:SPOT:SPECify, [:SENSe]:CORRection:ENR:SPOT:DISTribution, and [:SENSe]:CORRection:TCOLd. |
|
Relevant Modes |
|
Parameters |
|
<numeric> |
ENR Spot mode's uncertainty value. Choose from: Minimum of -100 dB up to Maximum of 100 dB |
Examples |
CORR:ENR:SPOT:UNC 20 CORR:ENR:SPOT:UNC -10.507 |
Query Syntax |
CORRection:ENR:SPOT:UNCertainty? |
Return Type |
Numeric |
Default |
0.000E+00 |
Last Modified:
01june2018 |
Added NF mode Opt. 356 (10.3) |