Included with each VNA is a mouse and keyboard. This topic presents VNA models that are supported with this firmware release and the available options.
Measurement Receiver N5264B
VNA Series Configuration Guide (requires an Internet connection)
Click Help then About Network Analyzer to view the options that are installed on your VNA.
NA5202A: 10 MHz to 26.5 GHz
NA5204A: 10 MHz to 44 GHz
NA5205A: 10 MHz to 50- GHz
|
Option |
Description |
|
201 |
2-port base model. Includes six front-panel access loops |
|
231 |
2-port with configurable test set, source attenuators |
|
239 |
2-port with configurable test set, source attenuators, noise receiver |
|
241 |
2-port with configurable test set, source attenuators, bias tees, noise receiver |
|
249 |
2-port base model. Includes six front-panel access loops |
|
401 |
4-port model base model. Includes twelve front-panel access loops |
|
431 |
4-port with configurable test set, source attenuators, two sources |
|
439 |
4-port with configurable test set, source attenuators, noise receiver, two sources |
|
441 |
4-port with configurable test set, source attenuators, bias tees, two sources |
|
449 |
4-port with configurable test set, source attenuators, bias tees, noise receiver, two sources |
|
451 |
4-port with configurable test set, combiner, two sources |
|
471 |
4-port with configurable test set, source attenuators, combiner, two sources |
|
479 |
4-port with configurable test set, source attenuators, combiner, noise receiver, two sources |
|
481 |
4-port with configurable test set, source attenuators, bias tees, combiner, two sources |
|
489 |
4-port with configurable test set, source attenuators, bias tees, combiner, noise receiver, two sources |
|
Option |
Description |
|
2RA |
Receiver attenuators on all ports (2-Port instruments only) |
|
4RA |
Receiver attenuators on all ports (4-port instrument only) |
|
2SS |
Two independent RF sources (2-port instrument only) |
|
4SS |
Four independent RF sources ( 4-port instrument only) |
|
UNY |
Enhanced low phase noise |
|
D1F |
IF access |
|
W1F |
Wide IF bandwidth (up to 100 MHz) |
|
NR1 |
Noise receiver on Port 1, Noise tuner on Port 2 |
|
CB2 |
Combiner on Port 2 |
|
PM1 |
Pulse modulation on RF Source 1 |
|
PM2 |
Pulse modulation on RF Source 2 (usually Port 2) |
|
PM3 |
Pulse modulation on RF Source 3 (usually Port 3) |
|
PM4 |
Pulse modulation on RF Source 4 (usually Port 4) |
|
Option |
Application Description |
|
S93007B |
Automatic Fixture Removal |
|
S93010B |
Time Domain Analysis |
|
S93015B |
Real-time S-Parameter and Power Measurement Uncertainty |
|
S93029B |
Noise Figure Measurement using NF receiver/tuner vector correction |
|
S93080B |
Frequency Offset Measurements |
|
S93082B |
Scalar Mixer/Converter Measurements (mag only) |
|
S93083B |
Vector and Scalar Mixer/Converter Measurements + phase (no VMC) |
|
S93084B |
Embedded LO Capability |
|
S93086B |
Gain Compression Measurements |
|
S93087B |
Intermodulation Distortion Measurements |
|
S93088B |
Source Phase Control |
|
S93089B |
Differential and I/Q Device Measurements |
|
S93110B |
Active (Hot) Parameters |
|
S93111B |
Active (Hot) Parameters - restricted to 50 GHz |
|
S93460B |
True-Mode Stimulus |
|
S94050B |
Standard Simulator (S-parameter only) |
|
S94051B |
Advanced Simulator (S-param + apps) |
|
Option |
Application Description |
|
S93025B |
Basic Pulsed-RF Measurements |
|
S93026B |
Advanced Pulsed-RF Measurements |
|
S93027B |
Mechanical Noise Tuner Control |
|
S93051B |
IQ Bandwidth up to 1.5 GHz |
|
S93052B |
IQ Bandwidth up to 4 GHz |
|
S93070xB |
Modulation Distortion |
|
S93072B |
Internal Arbitrary Waveform Generation on All Ports This application software allows you to generate arbitrary waveforms including multitone signals, limited to 6.8266 microseconds max period. It must be on a frequency grid of (M/N) * 600 MHz. Minimum Frequency: 221.667MHz (first tone must be above) Maximum Frequency: 7.66333GHz (last tone must be before) Note: A filter roll-off is noticeable after 6.5 GHz. Going above 6.5 GHz is possible with a modulation calibration, at the cost of a reduced dynamical range of the modulation. |
|
S93090xB |
Spectrum Analysis |
|
S93118B |
Fast CW Mode |
N5249B: 10 MHz to 8.5 GHz
N5241B: 10 MHz to 13.5 GHz
N5242B: 10 MHz to 26.5 GHz
N5244B: 10 MHz to 43.5 GHz
N5245B: 10 MHz to 50.0 GHz
N5247B: 10 MHz to 67 GHz
N5264B: Measurement Receiver Learn more
See other options that MAY be offered on the PNA-X models
See NVNA Brochure for more PNA-X options.
|
Option |
Required Model/Options |
Description |
||||||||||||
|
201 |
None |
2-port base model. Includes six front-panel access loops. |
||||||||||||
|
N5241B and N5242B only |
2-port base model adds six front-panel jumpers, R1 reference receiver switch, and low frequency extension (LFE). |
|||||||||||||
|
217 |
NOT available on N5247B |
2-port standard test set (includes six front-panel access loops), power range, and source and receiver attenuators (extended power range).
Note: For N5247B models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
|
219 |
None |
2-port standard test set (includes six front-panel access loops), power range, source and receiver attenuators (extended power range), and bias-tees.
|
||||||||||||
|
222 |
NOT available on N5247B |
2-port standard test set (includes six front-panel access loops), power range, source and receiver attenuators (extended power range), internal second source, a combiner, and mechanical switches to the 2-port analyzer. Allows high-power measurements up to 20 Watts (+43 dBm). from 10 MHz to 26.5 GHz. Similar to the PNA-X -219 or -419 but deletes the bias tees from the test set. Learn more. |
||||||||||||
|
224 |
2-port standard test set (includes six front-panel access loops), power range, source and receiver attenuators (extended power range), internal second source, a combiner, mechanical switches to the 2-port analyzer, and bias tees. |
|||||||||||||
|
401 |
None |
4-port model base model. Includes twelve front-panel access loops. |
||||||||||||
|
417 |
NOT available on N5247B |
4-port standard test set (includes twelve front-panel access loops), power range, internal second source (Option 080 recommended), and source and receiver attenuators (extended power range). See table above for values. Note: For N5247B models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
|
419 |
(S93080A/B recommended) |
4-port standard test set (includes twelve front-panel access loops), power range, internal second source (Option 080 recommended), and source and receiver attenuators (extended power range), and bias-tees. See table above for values. |
||||||||||||
|
422 |
NOT available on N5247B |
4-port standard test set (includes six front-panel access loops), power range, source and receiver attenuators (extended power range), internal second source, a combiner, and mechanical switches to the 4-port analyzer. Allows high-power measurements up to 20 Watts (+43 dBm). from 10 MHz to 26.5 GHz. Similar to the PNA-X -219 or -419 but deletes the bias tees from the test set. Learn more. |
||||||||||||
|
423 |
4-port standard test set (includes six front-panel access loops), power range, source and receiver attenuators (extended power range), internal second source, a combiner, mechanical switches to the 4-port analyzer, and bias tees. |
|||||||||||||
|
All Models |
4-port configurable test set, source and receiver attenuators, internal second source, combiner, mechanical switches, and low frequency extension (LFE). |
|||||||||||||
|
4-port configurable test set, source and receiver attenuators, internal second source, combiner, mechanical switches, low frequency extension (LFE), and noise receiver. |
||||||||||||||
|
PNA-X N522xB |
Provides Enhanced Phase Noise performance for the RF sources. For mixer group delay measurements UNY will improve noise by 8X. For IMD measurements, UNY provides better noise floor when the tone spacing is less than 100 kHz. |
|||||||||||||
|
PNA-X |
Adds a synthesizer output from 10 MHz to 13.5 GHz to the SRC3 connector on the rear panel. Requires Opt. 422 or 423. |
N5221B: 10 MHz to 13.5 GHz
N5222B: 10 MHz to 26.5 GHz
N5224B: 10 MHz to 43.5 GHz
N5225B: 10 MHz to 50.0 GHz
N5227B: 10 MHz to 67 GHz
The N522xB models are identical to the PNA-X series except:
N522xB 2-port models are NOT available with 2 sources.
N522xB option numbering is slightly different.
N522xB models do NOT have internal RF switches or combiners (no RF Path Configuration). This has many measurement implications.
N522xB models do NOT have rear-panel access to RF Paths.
N522xB models do NOT offer a Noise Receiver (Opt S93029A/B).
See other options that MAY be offered on the N522xB models
|
Option |
Required Model/Options |
Description |
||||||||||||
|
200 |
None |
2-port model with single RF source. |
||||||||||||
|
201 |
All Models |
To Opt 200, adds six front-panel jumpers and R1 reference receiver switch. |
||||||||||||
|
All Models |
To Opt 200, adds six front-panel jumpters, R1 reference receiver switch, and low frequency extension (LFE). |
|||||||||||||
|
217 |
NOT available on N5227B 200 and S93080A/B |
To Opt 201, adds source and receiver attenuators .
Note: For N5227B models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
|
219 |
200 |
To Opt 217 adds bias-tees between each source and each test port. |
||||||||||||
|
All Models |
2-port model adds source and receiver attenuators, and low frequency extension (LFE). |
|||||||||||||
|
400 |
None |
4-port model with two sources. |
||||||||||||
|
401 |
400 |
To Opt 400, adds 12 front-panel jumpers and R1 reference receiver switch. |
||||||||||||
|
All Models |
4-port base model adds six front-panel jumpers, R1 reference receiver switch, and low frequency extension (LFE). |
|||||||||||||
|
417 |
400 |
To Opt 401 adds source and receiver attenuators. See table above for values. Note: For N5227B models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
|
419 |
400 (S93080A/B recommended) |
To Opt 417 adds bias-tees between each source and each test port. |
||||||||||||
|
All Models |
4-port model adds source and receiver attenuators, and low frequency extension (LFE). |
N5231B: 300 kHz to 13.5 GHz 2-port / 4-port
N5232B: 300 kHz to 20.0 GHz 2-port / 4-port
N5234B: 10 MHz to 43.5 GHz 2-port ONLY
N5235B: 10 MHz to 50.0 GHz 2-port ONLY
N5239B: 300 kHz to 8.5 GHz 2-port ONLY
The N523xB models are identical to the N5230C series except:
N523xB models have a PNA-X look and feel.
N523xB models are NOT available with 2 sources.
ALL N5231B, N5232B, and N5239B models require a Delta Match calibration.
See other options that MAY be offered on the N523xB models
|
Option |
Required Model/Options |
Description |
|
200 |
None |
Base 2-port model. |
|
216 |
None |
To base 2-port model, adds:
|
|
400 |
None |
Base 4-port model. Available ONLY on N5231B and N5232B |
|
416 |
None |
To base 4-port model, adds:
|
|
PNA Model |
Frequency Range |
Ports |
Connector Type |
|---|---|---|---|
|
N5250C (discontinued) |
10 MHz to 110 GHz |
2 |
1.0 mm |
|
N5251B |
10 MHz to 110 GHz |
2 |
1.0 mm |
|
Test heads to 325 GHz are also available. |
|||
|
Option |
Required Model/Options |
Frequency Range |
Ports |
|
201 |
N5222B VNA with Option 205 N5292A Test Set with Options 200 and 222 Two N5293AX03 Frequency Extenders (N5290A) Two N5295AX03 Frequency Extenders (N5291A) |
900 Hz to 110 GHz (N5290A) 900 Hz to 120 GHz (N5291A) |
2 |
|
202 |
N5227B VNA with Option 205 N5292A Test Set with Options 200 and 224 Two N5293AX03 Frequency Extenders (N5290A) Two N5295AX03 Frequency Extenders (N5291A) |
900 Hz to 110 GHz (N5290A) 900 Hz to 120 GHz (N5291A) |
2 |
|
401 |
N5242B VNA with Option 425 N5292A Test Set with Options 400 and 442 Four N5293AX03 Frequency Extenders (N5290A) Four N5295AX03 Frequency Extenders (N5291A) |
900 Hz to 110 GHz (N5290A) 900 Hz to 120 GHz (N5291A) |
4 |
|
402 |
N5242B VNA with Option 425, S93029A/B N5292A Test Set with Options 400 and 442 Four N5293AX03 Frequency Extenders (N5290A) Four N5295AX03 Frequency Extenders (N5291A) |
900 Hz to 110 GHz (N5290A) 900 Hz to 120 GHz (N5291A) |
4 |
|
403 |
N5247B VNA with Option 425, S93029A/B N5292A Test Set with Options 400 and 444 Four N5293AX03 Frequency Extenders (N5290A) Four N5295AX03 Frequency Extenders (N5291A) |
900 Hz to 110 GHz (N5290A) 900 Hz to 120 GHz (N5291A) |
4 |
|
Option |
Required Model/Options |
Frequency Range |
Ports |
|
S93300B |
N5291A N5295A Frequency Extender 170 GHz Frequency Extender |
900 Hz to 130 GHz 115 GHz to 170 GHz |
2 |
|
S93301B |
N5291A N5295A Frequency Extender 220 GHz Frequency Extender |
900 Hz to 130 GHz 128 GHz to 220 GHz |
2 |
Block Diagrams are available at the end of each specifications document.
|
PNA Model |
Frequency Range |
Ports |
Connector Type |
Reference |
Front Panel jumpers |
|---|---|---|---|---|---|
|
N5264B |
IF Frequencies only |
0 |
N/A |
1 |
N/A |
Options108 - Built-in 26.5 GHz LO source with +10 dBm output power. S93118A/B - Fast-CW mode enables 500 million point data buffer. |
|||||
The following options are common to more than one VNA family. For PNA-B model and E5080A which is shipped after Sep 2017, the software option is provided as a product number S93xxxA for PNA and S96xxxA for ENA(E5080A). The fixed, transportable, perpetual and time limitation options are available.
|
Software Product/Option |
Available on models: |
Description |
|
ALL models |
Automatic Fixture Removal Mathematically removes, or de-embeds, a characterized test fixture from displayed measurement results. |
|
|
ALL models |
Time-domain Adds time-domain capability to analyzer. The serial number of the analyzer must be specified when ordering this kit. Software upgrade. Learn more about Time Domain |
|
|
ALL models |
Enhanced Time Domain Analysis Adds time domain reflectometry (TDR) and time domain transmission (TDT) capability to analyzer. Learn more. Note: The S93011A/B license can be used for the standard Time Domain measurements. |
|
|
ALL models |
Real-time S-Parameter and Power Measurement Uncertainty Display the measurement uncertainty dynamically ('real-time') on the same screen as the measurement trace. Learn more. |
|
|
020 |
PNA-X N522xB |
Add IF inputs on the rear panel for antenna and millimeter-wave. |
|
PNA-X N522xB |
Add pulse modulator to internal Source1. Learn more. |
|
|
PNA-X 2-source N522xB models |
Add pulse modulator to internal Source2. Learn more. |
|
|
PNA-X N522xB |
Basic pulsed-RF measurements. Learn more. |
|
|
PNA-X N522xB Enhanced version of Opt S93025A/B |
Integrated Pulsed Application Provides average pulse and point-in-pulse measurements. |
|
|
All Models with 029 |
Allows VNA with Option 029 to use specialized mechanical noise tuners on the input port. Learn more. |
|
|
PNA-X with S93080A/B and one of the following: |
Noise Figure Application Adds hardware and firmware for high-accuracy noise figure measurements on amplifiers or converters using internal low-noise receivers or a standard VNA receiver. |
|
|
N5244B or N5245B with 423 and S93080A/B. |
(Obsolete) Same as Opt S93029A/B for the N5242B, but on a N5244B or N5245B. Learn more. |
|
|
S93050B |
ALL Models |
Send wideband IQ data up to an analysis bandwidth of 1.5 GHz to the 89600 VSA software. Learn more. |
|
ALL Models |
Send wideband IQ data up to an analysis bandwidth of 4.0 GHz to the 89600 VSA software. Learn more. |
|
|
S930317B |
PNA/PNA-X |
Phase Noise Application, up to 70 GHz Note: This feature applies ONLY to instruments with serial prefix 6021 and above. |
|
S930321B |
PNA/PNA-X |
Phase Noise Application, up to 125 GHz Note: This feature applies ONLY to instruments with serial prefix 6021 and above. |
|
PNA/PNA-X |
Modulation Distortion, up to 8.5 GHz |
|
|
S930701B |
PNA/PNA-X |
Modulation Distortion, up to 13.5 GHz |
|
S930702B |
PNA/PNA-X |
Modulation Distortion, up to 26.5 GHz |
|
S930704B |
PNA/PNA-X |
Modulation Distortion, up to 43.5 GHz |
|
S930705B |
PNA/PNA-X |
Modulation Distortion, up to 50 GHz |
|
S930707B |
PNA/PNA-X |
Modulation Distortion, up to 67 GHz |
|
PNA/PNA-X |
Arbitrary Waveform Generation on All Ports (Applies to synthesizer revision 7 and later.) This application software allows you to generate arbitrary waveforms including multitone signals, limited to 6.8266 microseconds max period. It must be on a frequency grid of (M/N) * 600 MHz. Minimum Frequency: 221.667MHz (first tone must be above) Maximum Frequency: 7.66333GHz (last tone must be before). Note: A filter roll-off is noticeable after 6.5 GHz. Going above 6.5 GHz is possible with a modulation calibration, at the cost of a reduced dynamical range of the modulation. |
|
|
PNA/PNA-X |
Hybrid Source Bandwidth When using a hybrid source as an external device, this option removes bandwidth limits for the following frequency ranges: Between 4.8 GHz and 31.8 GHz you can exceed 2.2 GHz bandwidth. Between 31.8 GHz and 37 GHz you can exceed 550 MHz bandwidth. Between 37 GHz and 90 GHz you can exceed 2.2 GHz bandwidth. |
|
|
PNA-X N522xB |
Frequency Offset Mode (FOM) Enables you to set the VNA source independently from where the receivers are tuned. This capability is important for measuring mixers and converters. Learn more. |
|
|
ALL models |
Scalar Mixer Measurements (SMC) Allows Only the Scalar Mixer Converter (SMC) portion of the Frequency Converter Measurement Application. Provides the same intuitive user-interface, easy calibration, and external source control for making fixed and swept LO Scalar Mixer measurements. When used with a multiport VNA or external test set, SMC is only available on VNA ports 1 and 2. PNA requires Opt S93080A/B. ENA S96082A includes FOM function. |
|
|
PNA-X N522xB |
Frequency Converter Application (FCA) Provides an intuitive user-interface for making extremely accurate conversion loss and absolute group delay measurements on mixers and converters. Exceptional amplitude and phase accuracy is achieved through two calibration techniques: Scalar Mixer Calibration and Vector Mixer Calibration. The application also provides automatic control of all of Keysight's major signal sources. Requires Opt S93080A/B. |
|
|
PNA-X N522xB |
Embedded LO Provides the ability to measure frequency converters that have an embedded LO. Requires at least one Converter App option. Learn more |
|
|
PNA-X N522xB |
Gain Compression Application. (GCA) Provides fast and accurate gain compression measurements. Learn more. |
|
|
PNA-X N522xB |
Swept IMD and IM Spectrum. Provides fast and accurate Swept IMD and IM Spectrum measurements on amplifiers and converters. Learn more. Requires Opt S93080A/B. |
|
|
PNA-X N522xB (NOT available with 2-port models) |
Source Phase Control Provides coherent phase measurements. Learn more. |
|
|
4-port models: PNA-X N522xB |
Differential IQ Provides controls to set any source to any frequency range, any power level, and any phase. Then measure any receiver, any frequency range, with match correction. Learn more. |
|
|
ALL models |
Spectrum Analysis, up to 8.5 GHz |
|
|
S930901A/B |
ALL models except N5239B and N5249B |
Spectrum Analysis, up to 13.5 GHz |
|
S930902A/B |
ALL models except N5221B, N5231B, N5239B, N5241B, N5249B |
Spectrum Analysis, up to 26.5 GHz |
|
S930904A/B |
N5224B, N5225B, N5227B, N5234B, N5235B, N5244B, N5245B, N5247B |
Spectrum Analysis, up to 43.5 GHz |
|
S930905A/B |
N5225B, N5227B, N5235B, N5245B, N5247B |
Spectrum Analysis, up to 50 GHz |
|
S930907A/B |
N5227B, N5247B |
Spectrum Analysis, up to 67 GHz |
|
S930909A/B |
N5222B, N5224B, N5225B, N5227B, N5242B, N5244B, N5245B, N5247B |
Spectrum Analysis, up to 90 GHz |
|
N5222B, N5224B, N5225B, N5227B, N5242B, N5244B, N5245B, N5247B |
Spectrum Analysis, up to 125 GHz |
|
|
S93094A/B |
N5222B, N5224B, N5225B, N5227B, N5242B, N5244B, N5245B, N5247B |
Spectrum Analysis, up to and beyond 125 GHz |
|
108 |
N5264B Only |
Adds an internal 10 MHz to 26.5 GHz LO source. Learn more. |
|
S93110A/B |
4-Port PNA-X models with 2 sources |
Active (Hot) Parameters |
|
S93111A/B |
4-Port PNA-X models with 2 sources |
Active (Hot) Parameters - restricted to 50 GHz |
|
PNA-X N522xB |
Fast CW Mode Enables 500 million point data buffer. Learn more. |
|
|
4-port PNA-X and N522xB |
iTMSA Adds firmware for Integrated True Mode Balanced measurements. Learn more. |
|
|
ALL models |
N-port capabilities Adds fully integrated measurements at all of the available test ports using a multiport testset. Learn more. Solutions and VNA requirements depend on the supported test set. See http://www.Keysight.com/find/multiport |
|
|
S93898A/B |
ALL models |
Built-in performance test software |
Certification Options for ALL Models
The following options are available for your VNA.
|
Option |
Supported Models |
Description |
|
All models |
Perpetual license for built-in performance test software. Adds built-in performance testing and calibration software for self-maintainers. Requires additional equipment. See your VNA Service Guide for more information on equipment required. |
|
UK6 |
ALL except N5250A |
Complete set of measurement data which was acquired from testing your VNA to published specifications. Includes calibration label, calibration certificate, and data report. Conforms to ISO 9001. |
|
1A7 |
ALL except N5250A |
Complete set of measurement data which was acquired from testing your VNA to published specifications. Includes calibration label, ISO 17025 calibration certificate, data report, measurement uncertainties and guard bands on all specifications. Conforms to ISO17025 and ISO 9001. |
*OPT? and Options COM Behavior
Some of the VNA option numbers returned when using the *OPT? SCPI command or IApplication::Options COM command are not the same as the option numbers returned when using the SYST:CAP:LIC:CAT? command or IApplication::Licenses COM command. The following table shows how the common option numbers map to the option numbers reported when using *OPT? command or the IApplication::Options COM command.
|
Software Product Number |
*OPT? SCPI or Options COM Response |
Description |
|
S93007A/B,S95007A,S96007A, S97010A |
007 |
Automatic Fixture Removal |
|
S93010A/B,S95010A, S96010A, S97010A |
010 |
Time-domain |
|
S93015A/B |
015 |
Dynamic Uncertainty for S-Parameters |
|
S93025A/B |
025 |
Add four internal pulse generators |
|
S93026A/B, S95026A, S97026A |
008 |
Integrated Pulsed Application |
|
S93029A/B, |
028 |
Noise Figure application only |
|
S93029A/B, S95029B, S97029B |
028 + 080 |
Noise Figure application + Frequency Offset Mode (FOM) for converter applications |
|
S95029A, S97029A |
029 |
Noise Figure application + Noise Figure receiver or Noise Figure receiver only |
|
S93080A/B |
080 |
Frequency Offset Mode (FOM) |
|
S93082A/B, S95082A, S96082A, S97082A |
082 + 080 (Others), 082 (ENA) |
Scalar Mixer Converter (SMC) + Frequency Offset Mode (FOM) for converter applications |
|
S93083A/B, S95083A, S97083A |
083 + 080 |
Frequency Converter Application (FCA) + Frequency Offset Mode (FOM) for converter applications |
|
S93084A/B, S95084A, S97084A |
084+ 080 |
Embedded LO + Frequency Offset Mode (FOM) |
|
S93086A/B, |
086 + 080 |
Gain Compression Application (GCA) + Frequency Offset Mode (FOM) for converter applications |
|
S96086A, S95086A, S97086A |
086 |
Gain Compression Application (GCA) |
|
S93087A/B |
087 + 080 |
Swept IMD and IM Spectrum + Frequency Offset Mode (FOM) for converter applications |
|
S93088A/B |
088 |
Source Phase Control |
|
S93089A/B |
089 + 080 |
Differential IQ + Frequency Offset Mode (FOM) |
|
S95090A, S97090A |
090 + 080 |
Spectrum analysis+ Frequency Offset Mode (FOM) |
|
S930900A/B |
090 + 900 |
Spectrum analysis, up to 8.5 GHz + Frequency Offset Mode (FOM) |
|
S930901A/B |
090 + 901 |
Spectrum analysis, up to 13.5 GHz + Frequency Offset Mode (FOM) |
|
S930902A/B |
090 + 902 |
Spectrum analysis, up to 26.5 GHz + Frequency Offset Mode (FOM) |
|
S930904A/B |
090 + 904 |
Spectrum analysis, up to 43.5 GHz + Frequency Offset Mode (FOM) |
|
S930905A/B |
090 + 905 |
Spectrum analysis, up to 50 GHz + Frequency Offset Mode (FOM) |
|
S930907A/B |
090 + 907 |
Spectrum analysis, up to 67 GHz + Frequency Offset Mode (FOM) |
|
S930909A/B |
090 + 909 |
Spectrum analysis, up to 90 GHz + Frequency Offset Mode (FOM) |
|
S93093A/B |
093 + 080 |
Extend Spectrum Analyzer to 110 GHz + Frequency Offset Mode (FOM) |
|
S93094A/B |
094 + 080 |
Extend Spectrum Analyzer to above 110 GHz+ Frequency Offset Mode (FOM) |
|
S93118A/B |
118 |
Fast CW Mode |
|
S93460A/B |
460 |
iTMSA |
|
S93551A/B, S95551A, S97551A |
551 |
N-port capabilities |
|
S96790A |
790 |
Measurement Wizard Assistant Software |
|
S93898A/B |
898 |
Built-in performance test software |
|
510 |
Nonlinear component characterization |
|
|
S94511A/B |
511 |
Nonlinear component characterization, restricted to 50 GHz |
|
S94514A/B |
514 |
Nonlinear X-parameters |
|
S94518A/B |
518 |
Nonlinear pulse envelope domain |
|
S94520A/B |
520 |
Arbitrary load-impedance X-parameters |
|
S94521A/B |
520 |
Arbitrary load-control, X-parameters |
|
S94522A/B |
520 |
Arbitrary load-control, device characterization |
|
Description |
|
Printed versions of VNA Help in pdf format are available at www.Keysight.com/find/pna. (Apr.2005) |
|
A documentation CD-ROM is no longer included with each VNA shipment (Feb.2005). |
|
To download a service guide for your VNA, or the latest version of VNA Help, visit www.Keysight.com/find/pna, search for your VNA model, then click Library. |
The actual warranty on your instrument depends on the date it was ordered as well as whether or not any warranty options were purchased at that time. To determine the exact warranty on your instrument, contact Keysight Technologies with the model and serial number of your instrument.
For online information about Keysight's service and support products visit: www.Keysight.com/find/tm_services.