Real Time

Channel Setup

Each radio format has it own unique Channel Setup node. Refer to links below to learn about the channel setup you are interested in.

IS95A

IS95A Forward Channel Setup

IS95A Reverse Channel Setup

CDMA2000

CDMA2000 Forward Channel Setup

CDMA2000 Reverse Channel Setup

1xEV-DO Rev.0

Basic 1xEV-DO Rev.0 Forward Channel Setup

Basic 1xEV-DO Rev.0 Reverse Channel Setup

Advanced 1xEV-DO Rev.0 Reverse Channel Setup

1xEV-DO Rev.A

Basic 1xEV-DO Rev.A Forward Channel Setup

Advanced 1xEV-DO Rev.A Forward Channel Setup

Basic 1xEV-DO Rev.A Reverse Channel Setup

Advanced 1xEV-DO Rev.A Reverse Channel Setup

Forward Test Mode

Test Mode Signal 1xEV-DO Rev.0 Forward Channel Setup

Advanced CDMA2000 Forward Channel Setup