:MEASure:HISTogram:M2S:STATus?
Query Syntax
:MEASure:HISTogram{1:4}:M2S:STATus?
Query Response
{CORR | INV | QUES}
- CORR
- The measurement result is correct.
- INV
- The measurement result is invalid.
- QUES
- The measurement result is questionable.
Description
Queries the status of the M2S measurement. Use the :STATus:REASon?
child query to determine the reason for an invalid or questionable measurement. Additional information about the failure may be available using the :STATus:DETails?
child query.
Measurement Ready?
To confirm that the measurement is ready to read, you can query the measurement's status:
if ('CORR' in Flex.query(':STATus?')): measurement = Flex.query('?')
If averaging is turned on (:ACQuire:AVERaging
), you can also confirm if the measurement result is ready by comparing the number of specified averages (:ACQuire:ECOunt?
) versus the number of measurement sweeps that have occurred (:COUNt?
). The technique uses the :COUNt?
common measurement query. For example,
if (Flex.query(':COUNt?') >= Flex.query(':ACQuire:ECOUNt?')): measurement = Flex.query('?')
You can also use an acquisition limit lest to test that a number of waveform samples, or pattern acquisitions have completed before returning a measurement. Refer to the :LTESt:ACQuire:CTYPe
command.
Common Measurement Child Queries
This command supports the use of the following common measurement queries: :LOCation?
, :COUNt?
, :MAXimum?
, :MINimum?
, :MEAN?
, and :SDEViation?
.