Jitter Database (.csv)
Instrument
N1000A
N109x
Flex Apps:
FlexDCA
Meas. mode:
Jitter
CSV Format Jitter Database Files
Save the jitter database to a comma separated values file (.csv) if you want to import the data into a spreadsheet application. Files saved as comma separated values can not be loaded into FlexDCA's jitter memory. Jitter data files include any JSA data, if available. CSV format is compatible with both NRZ and PAM4 signals.
Example CSV Format File (.csv)
File Format, JitterDataCsv
Format Version, 1
Instrument, N1010A
SwVersion, P.05.00.127
SerialNumber, sn ?
Date, 04/30/2015 10:59:11
SourceName, Channel 1A
Source, Channel1A
Module ID, N1010A
Module Serial Number,
Sampler Bandwidth, 15.0 GHz
Symbol Rate, 9953280000(Bd)
Trigger Divide Ratio, 1:1
Pattern Length, 127
Edge Type, Both Edges
Jitter Measurement Units, Second
Signal Type, Data
Jitter Sampling Level, 50.0% (48.8874 µV)
Amplitude Measurement Units, Volt
Amplitude Measurement Location, 50.0% (171.470 ps)
Measurement Results,
Measurement, Value, Uncertainty
TJ (1.0E-12),1.3942E-11,1.373729E-15
DJ (dual dirac),0,1.303663E-15
RJ (rms),1.0047E-12,3.991208E-17
PJ (dual dirac),0,2.466773E-16
DDJ (p-p),3.0E-14,1.260574E-15
DCD,6E-15,2.228472E-16
PJ (rms),0,3.991208E-17
ISI-J (p-p),3.0E-14,1.260574E-15
Zero Level,0,0
One Level,0,0
…
…
…