54754A Differential TDR/TDT Module

Availability:
Discontinued

The 54754A TDR/TDT plug-in module provides both time domain reflectometry (TDR) and time domain transmission (TDT) measurements. This module provides two 18-GHz channels that have built-in TDR step generators. The two channels may work in tandem to provide differential and common mode TDR stimulus/response or may be used independently. The instrument reveals the following information about the device under test:

  • characteristic impedance
  • position of any discontinuities
  • type (resistive, inductive, or capacitive) of discontinuities
  • type of loss (series or shunt)

The minimum required FlexDCA firmware version for this module for TDR and electrical support is A.06.00.

The input circuits of the 54754A can be damaged by electrostatic discharge (ESD). Therefore, avoid applying static discharges to the front-panel input connectors. Before connecting any coaxial cable to the connectors, momentarily short the center and outer conductors of the cable together. Avoid touching the front-panel input connectors without first touching the frame of the instrument. Be sure the instrument is properly earth-grounded to prevent buildup of static charge.

Either channel works as a normal oscilloscope vertical system when the TDR/TDT step generators are not operating.

The 54754A TDR/TDT module provides:

  • automatic and manual single-ended and differential TDR and TDT measurement capability
  • user selectable 12.4 or 18 GHz bandwidth
  • 2.5 GHz bandwidth trigger channel
  • 3.5 mm (m) connectors

On the module's front-panel, the connector labeled Channel 1/3 identifies Channel 1 if the module is installed in the left slot and Channel 3 if the module is installed in the right slot. Channel 2/4 also refers to left and right slot channel identification.

Protecting Input Channels

The Keysight N9355CK01 is a DC coupled limiter (DC to 26.5 GHz) that is used to protect sensitive oscilloscope channels from damage due to electric overload stress (EOS) and electrostatic discharge (ESD). For example, voltages in excess of ±2V can damage high-performance samplers used in oscilloscopes. The limiter dramatically reduces the likelihood that such voltages will reach the sensitive part of the instrument, ensuring that the oscilloscope will perform reliably. Instruments with dual electrical channels, such as the 54754A, will require two N9355CK01 limiters. Step generators within the TDR modules use ≤0.2V, which is less than the diode threshold of the N9355CK01 limiter. The N9355CK01 can also be used to protect the electrical channel of the 86105x and similar modules, as long as the signal does not exceed –0.5V to +0.5V. The N9355CK01's voltage drop is ±0.6V to 0.7V at ±10 mADC.

The N9355CK01 will protect instruments from occasional and short voltage spikes. A major power source, such as a high voltage and current supply can still cause severe damage to the limiter itself, or the instruments. Operators should continue using industry standard EOS and ESD practices to minimize this risk.

Figure. Two N9355CK01s Inserted into TDR Module Signal Paths

Supplied Accessories

Item Description
1810-0118 SMA 50 ohm termination
5061-5311 APC 3.5 (f-f) adapter/connector saver (2)
9300-1484 Static safe kit