86108B Precision Waveform Analyzer Module
Availability:
Discontinued
The 86108B Precision Waveform Analyzer module is a dual-channel electrical module with integrated, compliant clock recovery, and a built-in precision time base. This is a double-wide module that fills both slots in the mainframe. The N1000A must have option PLK.
The minimum required FlexDCA firmware versions for this module is A.06.00.
Maximum electrical signal input for 86108B modules is 3Vp-p single-ended. Damage will occur at input powers above this level.
Options
| Item | Description |
|---|---|
| Bandwidth Options | |
| 86108B–HBW | 50 GHz BW, two channel electrical. |
| 86108B–LBW | 35 GHz BW, two channel electrical. |
| Clock Recovery Options | |
| 86108B–216 | Clock recovery input symbol rate range of 0.05 GBd to 16 GBd (continuous). |
| 86108B–232 | Clock recovery input symbol rate range of 0.05 GBd to 32 GBd (continuous). |
| 86108B–300 | Clock recovery adjustable loop bandwidth continuous-tuning range of 15 kHz to 20 MHz. Available loop bandwidth settings also depend on the symbol rate of the input signal. This option is automatically included with every 86108B module. The module can not be ordered without this option. |
| 86108B–400 | Auxiliary Clock Recovery Input. This option is automatically included with every 86108B module. |
| 86108B–JSA | Jitter Spectrum Analysis and Clock Recovery Emulation. |
| Precision Timebase Options | |
| 86108B–PTB | Precision Timebase, ultra-low random jitter. This option is automatically included with every 86108B module. |
Accessories
| Item | Qty |
|---|---|
| Suppled with Option 86108-HBW | |
| Phase trimmers for external skew adjustment (2.4 mm) | 2 |
| DC Block (2.4 mm) | 2 |
| Cable Pair, matched (2.4 mm), 24 in. long | 2 |
| 2.4 mm (f) to 3.5 mm (f) adapter | 2 |
| Suppled with Option 86108-LBW | |
| Phase trimmers for external skew adjustment (3.5 mm) | 2 |
| DC Block (3.5 mm) | 2 |
| Cable Pair, matched (3.5 mm), 18 in. long | 2 |