86117A Dual Electrical Module
Availability:
Obsolete
The electrical module provides two accurate measurement channels with user selectable bandwidths. The electrical module provides user-selectable 30 or 50 GHz bandwidth and 2.4 mm (m) connectors.
The minimum required FlexDCA firmware version for this module is A.06.00.
Accessories
| Item | Description |
|---|---|
| 11900B | 2.4 mm (f-f) adapter/connector saver (qty 2) |
| 54124-24101 | 2.4 mm shipping cap (qty 2) |
Accessories
| Item | Description |
|---|---|
| 11667B | Power Splitter, DC to 26.5 GHz, APC 3.5 mm |
| 11667C | Power Splitter, DC to 50 GHz, 2.4 mm |
| 11742A-K01 | Blocking Capacitor, 45MHz - 26.5GHz APC 3.5mm (m-f) connectors |
| 54008B | 24 ns delay line |