:CONFigure:AASTations
Command Syntax
:CONFigure:AASTations {ON | OFF}
Query Response
{0 | 1}
Description
Selects to have FlexOTO automatically assign Stations to DUT Fixtures and WDM DUT Fixtures.
ON- FlexOTO automatically assigns Stations to all installed Fixtures.
OFF- FlexOTO does not automatically assign Stations to any installed Fixtures. You can manually assign Stations using the
:CONFigure:FIXTure:SESSioncommand.
Example Commands
hwdiagram.write(':CONFigure:FIXTure:TYPe "DUT Fixture 1", NORMal') # place Fixtures
hwdiagram.write(':CONFigure:FIXTure:TYPe "DUT Fixture 2", NORMal')
hwdiagram.write(':CONFigure:FIXTure:TYPe "DUT Fixture 3", NORMal')
hwdiagram.write(':CONFigure:NSTations 2') # use 2 Stations
hwdiagram.write(':CONFigure:AASTations OFF') # turn auto assignment off
hwdiagram.write(':CONFigure:FIXTure:SESSion "DUT Fixture 1", SESSion1') # assign Stations
hwdiagram.write(':CONFigure:FIXTure:SESSion "DUT Fixture 2", SESSion2')
hwdiagram.write(':CONFigure:FIXTure:SESSion "DUT Fixture 3", SESSion2')