:EUSage:END:MINimum
Flex Apps:
FlexOTO
FlexOTO Instance:
Hardware Diagram
Command Syntax
:EUSage:END:MINimum
Query Response
Returns a string in the format mm/dd/yyyy hh:mm:ss.
"02/21/2023 10:47:12"
Description
Sets the end time of the diagram's view port to its minimum allowable value.
Example
hwdiagram.write(':EUSage:END:MINimum')