DiCon GP600 Switch Ports
Example DiCon GP600 Switch IDs
The following picture shows how the GP600 switch modules are named. The ID string for a matrix switch module includes an "X" character and for 1 x N switches module includes an "M" character.
Switch X1 is a switch matrix. FlexOTO expects that the test equipment be connected to the switch ports as marked in the following table. You can disregard the switch's front panel INPUTS and OUTPUTS labels as these switches are bidirectional, and FlexOTO needs the larger number of ports to be assigned to Fixtures, Demultiplexers, and Impairments.
Because Switch M1 only has one output which must be connected to a DCA-M, outputs are unavailable to a demultiplexer, impairment, or user instrument.
Because DiCon offers many configurations of installed switch modules, your switch may not match this picture.
Front Panel | ||||
---|---|---|---|---|
Switch X1 | Switch M1 | |||
Front Panel Label | OUTPUTS (Ports 1 through 32) |
INPUTS (Ports 1 through 8) |
1 to 8 (Ports 1 through 8) |
IN |
Port Function in FlexOTO | Inputs From | Outputs To | Inputs From | Outputs To |
DCA-M Modules | ● | ● | ||
Fixtures | ● | ● | ||
Demultiplexers | ● | ● | ||
Impairments | ● | ● | ||
User Instruments | ● | |||
Color definitions in table: | ||||
Switch ports that FlexOTO considers to be switch inputs. | ||||
Switch ports that FlexOTO considers to be switch ouputs. |
Hardware Diagram Switch Block | Switch Setup Dialog (To open, click on Switch Block) |
---|---|