N7734A Switch Ports
Keysight N7734A Switch IDs
Because the N7734A switch only has one output which must be connected to a DCA-M, an output is unavailable to a demultiplexer, impairment, or user instrument.
| Front Panel | ||
|---|---|---|
|
||
| Switch Ports | ||
| Front Panel Label | Ports 1 through 13 | A |
| Port Function in FlexOTO | Inputs From | Outputs To |
| DCA-M Modules | ● | |
| DUT Fixtures | ● | |
| Demultiplexers | ||
| Impairments | ||
| User Instruments | ||
| Color definitions in table: | ||
| Switch ports that FlexOTO considers to be switch inputs. | ||
| Switch ports that FlexOTO considers to be switch ouputs. | ||
| Hardware Diagram Switch Block | Switch Setup Dialog (To open, click on Switch Block) |
|---|---|
|
|