Module SIRC BW Ranges

Package License:
L-RND
Hardware:
N1092
N1060A
N1046A
N109X-Series SIRC Filter Ranges
Module/Option Channel Range1, 2
Min SIRC Freq.
Range1, 2
Max SIRC Freq.
N1092A Option N28 All Optical 12.89 GBd (9.67 GHz) 53.125 GBd (39.8 GHz)
N1092x Option 30A All Optical 12.89 GBd (9.67 GHz) 53.125 GBd (39.8 GHz)
N1092x Option 40A All Optical 12.89 GBd (9.67 GHz) 64 GBd (48 GHz)
N1092x Options 30A and 168 All Optical 8.4 GBd (6.3 GHz) 53.125 GBd (39.8 GHz)

Optical NRZ signals typically require a 4 pole Bessel filter at 75% of the data rate; Optical PAM 4 signals typically require a 4 pole Bessel filter at 50% of the data rate.

Only available with option IRC and compliance not guaranteed.

N1060A SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq.
Range1
Max SIRC Freq.
N1060A Option 050 All 25 GHz 60 GHz
N1060A Option 085 All 25 GHz 100 GHz
N1060A Option E33, 050 All 16.5 GHz 60 GHz
N1060A Option E33, 085 All 16.5 GHz 100 GHz

Only available with option IRC and compliance not guaranteed.

N1046A SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq.
Range1
Max SIRC Freq.
N1046A Option 1xF All 22.5 GHz 130 GHz
N1046A Option 7xF All 22.5 GHz 80 GHz
N1046A Option 8xF All 22.5 GHz 90 GHz

Only available with option IRC and compliance not guaranteed.

N1045B SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq.
Range1
Max SIRC Freq.
N1045B All 10 GHz 70 GHz

Only available with option IRC and compliance not guaranteed.

N1045A SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq. Max SIRC Freq.
N1045A All 10 GHz 70 GHz
  • 1 Only available with option IRC and compliance not guaranteed.
N1040A SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq.
Range1
Max SIRC Freq.
N1040A Option 033 All 10 GHz 38 GHz
N1040A Option 060 All 10 GHz 70 GHz

Only available with option IRC and compliance not guaranteed.

N1030A/B SIRC Filter Ranges
Module/Option Channel Range1
Min SIRC Freq.
Range1
Max SIRC Freq.
N1030A Option 560 All Optical 21.5 GBd (16.13 GHz) 80 GBd (60 GHz)
N1030A Options 280 and 560 All Optical 15.6 GBd (11.7 GHz) 80 GBd (60 GHz)
N1030A Option EC1 Electrical 20 GHz 127 GHz

Only available with option IRC and compliance not guaranteed.