:STATus:CALibration:ENABle

Flex Apps:
FlexDCA
FlexRT
FlexPLL
FlexOTO
FlexOTO Instance:
Hardware Diagram

Command Syntax

:STATus:CALibration:ENABle <mask>

<mask> is an integer, 0 to 255, representing a mask for the bits in the event register.

Query Syntax

:STATus:CALibration:ENABle?

Description

Enters a decimal-weighted value in the calibration enable register that masks the ability to report bits in the calibration event register.

Calibration Register Commands
Register Read Write Command
Event ♦   :STATus:CALibration:EVENt?
Enable (mask) ♦ ♦ :STATus:CALibration:ENABle
Calibration Status Registers
Bit 7 6 5 4 3 2 1 0
Bit
Weight
128 64 32 16 8 4 2 1
Enable
Register
               
Sets to Bit 14 (CAL) of Operation Status Register

Bit Definitions