:STATus:OPERation:EVENt?

Flex Apps:
FlexDCA
FlexRT
FlexPLL
FlexOTO
FlexOTO Instance:
Hardware Diagram
Stations

Query Syntax

:STATus:OPERation:EVENt?

Description

Reads and clears the operation event register which contains bits that are set by various reporting registers. These reporting registers are identified in the Bit Definitions section of this topic.

Operation Register Commands
Register Read Write Command
Event ♦   :STATus:OPERation:EVENt?
Enable (mask) ♦ ♦ :STATus:OPERation:ENABle
Operation Status Registers for FlexOTO
Bit 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Bit
Weight
32,768 16,384 8,192 4,096 2,048 1,024 512 256 128 64 32 16 8 4 2 1
Event
Register
— CAL InstReady — — — ACQ — CLCK — — — — — — —
Enable
Register
                               
Sets to Bit 7 (OPER) of Status Byte Register

Bit Definitions

CAL
True indicates that an enabled bit in the calibration event status register has been set by a calibration completing.
CLCK
True indicates that an enabled bit in the clock recovery event status register has been set.
RDCA
True indicates that an enabled bit in the RDCA (Remote DCA) event status register has been set.