:STATus:RSOurce:ENABle

Flex Apps:
FlexDCA
FlexPLL

Command Syntax

:STATus:RSOurce:ENABle <mask>

<mask> is an integer, 0 to 255, representing a mask for the bits in the event register.

Query Syntax

:STATus:RSOurce:ENABle?

Description

Enters a decimal-weighted value in the Remote Source enable register that masks the ability to report bits in the event register.

Remote Source Register Commands
Register Read Write Command
Event ♦   :STATus:RSOurce:EVENt?
Enable (mask) ♦ ♦ :STATus:RSOurce:ENABle
Remote Source Status Registers
Bit 7 6 5 4 3 2 1 0
Bit
Weight
128 64 32 16 8 4 2 1
Event
Register
— — — — — DCON TOUT CON
Enable
Register
               
Sets to Bit 8 (RSRC) of Operation Status Register

Bit Definitions

CON
A true indicates that FlexPLL is connected to an 81160A Pulse Function Arbitrary Noise Generator.
TOUT
A true indicates that a remote connection to an 81160A has timed out.
DCON
A true indicates that FlexPLL is not connected to a remote 81160A