:STATus:RSOurce:[EVENt]

Flex Apps:
FlexDCA
FlexPLL

Query Syntax

:STATus:RSOurce:EVENt?

Description

Reads the Remote Source event register to determine the status of individual status bits. Use to confirm a connection to an 81160A Pulse Function Arbitrary Noise Generator. The decimal-weighted value of the register is returned. The bits in this register indicate the status of a connection between FlexPLL and a remote DCA-X. Reporting of event register bits in the status register system is controlled by the mask loaded into the enable register. All true event bits, that are enabled, are logically OR'ed, which results in setting true bit 8 (RSRC) of the Operation Status Register. Use the :RSOurce subsystem to configure a remote source connection.

Remote Source Register Commands
Register Read Write Command
Event ♦   :STATus:RSOurce:EVENt?
Enable (mask) ♦ ♦ :STATus:RSOurce:ENABle
Remote Source Status Registers
Bit 7 6 5 4 3 2 1 0
Bit
Weight
128 64 32 16 8 4 2 1
Event
Register
— — — — — DCON TOUT CON
Enable
Register
               
Sets to Bit 8 (RSRC) of Operation Status Register

Bit Definitions

CON
A true indicates that FlexPLL is connected to an 81160A Pulse Function Arbitrary Noise Generator.
TOUT
A true indicates that a remote connection to an 81160A has timed out.
DCON
A true indicates that FlexPLL is not connected to a remote 81160A

For FlexPLL application, requires revision A.06.60 and above.