Last updated: November 1, 2010
These errors are generated when a problem occurs in maintaining the link between the test set and a DUT. These errors generally occur when a message is received from the DUT that is unexpected.
When one of these errors is generated, the `+300 errors' bit in the questionable error status register is set. Refer to Standard Event Status Register for information on this register.
| Error Message | Description |
|---|---|
| +320 WCDMA call processing error; Point-to-Point SMS is not supported over a CS domain while connected on a PS service | |
| +321 WCDMA call processing error; Point-to-Point SMS is not supported over a PS domain while connected on a CS service | |
| +322 FDD warning; A value of less than 0 dB for Sintrasearch will be interpreted by the UE as 0 dB | Sintrasearch can be set to any even number value between -32 dB and +20 dB, but any negative value will be interpreted by the UE as 0 dB. |
| +323 FDD warning; A value of less than 0 dB for Sintersearch will be interpreted by the UE as 0 dB | Sintersearch can be set to any even number value between -32 dB and +20 dB, but any negative value will be interpreted by the UE as 0 dB. |
|
+324 FDD call operation rejected; Primary H-RNTI cannot be the same as the Alternate H-RNTI |
See Primary H-RNTI (Hex) and Alternate H-RNTI (Hex) . |
|
+324 Warning; SMS message queue overflow, last received message has been discarded |
|
| +325 WCDMA warning; UE did not report an HS-DSCH category. Configuring the channel based on the value of the manual UE HS-DSCH category | |
|
+326 WCDMA warning; UE reported an unsupported HS-DSCH category. Configuring the channel based on the value of the manual UE HS-DSCH category |
|
|
+327 WCDMA warning; UE's request for the primary DNS server address has been ignored since the setting does not currently contain a valid IP address |
See DNS Server IP Addresses . |
|
+328 WCDMA warning; UE's request for the secondary DNS server address has been ignored since the setting does not currently contain a valid IP address |
See DNS Server IP Addresses . |
|
+329 WCDMA warning; UE's request for primary and secondary DNS server addresses has been ignored since both of the settings do not contain valid IP addresses |
See DNS Server IP Addresses . |
|
+333 FDD call operation rejected; Soft handover is not available while HSDPA is active |
|
|
+334 FDD warning; Soft handover is not available while HSDPA is active |
|
|
+335 FDD call operation rejected; UE reported measurements are not available while HSDPA is active |
|
|
+336 FDD warning; UE reported measurements are not available while HSDPA is active |
|
|
+337 FDD call operation rejected; Transport channel reconfiguration not available while HSDPA is active |
|
| +338 FDD call operation rejected; CTCH allocation period cannot be greater than 4096 - CBS frame offset |
See CTCH Allocation Period . |
|
+339 FDD call operation rejected; CTCH allocation period must be greater than CBS frame offset |
See CTCH Allocation Period . |
|
+340 FDD call operation rejected; CQI feedback cycle must be greater than or equal to CQI repetition factor * 2 ms |
|
|
+341 WCDMA warning; Power reduction specified in the CQI table will not be applied |
|
|
+342 WCDMA call operation rejected; WCDMA to GSM handoff is not available while HSDPA is active |
|
|
+343 WCDMA call operation rejected; Physical channel reconfiguration is not available while HSDPA is active |
|
|
+344 FDD call operation rejected; Requested operation will push the DPCH offset outside of its 0 to 38400 chip range |
See Current DPCH Offset . |
|
+345 FDD call operation rejected; Cannot reconfigure to the selected TCR RAB while on an HSDPA call |
|
|
+346 FDD call operation rejected; An HSDPA call must be active in order to reconfigure to the selected TCR RAB |
|
|
+347 FDD warning; The UE HS-DSCH category is not capable of receiving 16QAM modulation |
|
|
+348 FDD warning; The UE HS-DSCH category is not capable of inter-TTI values less than 3 |
|
|
+349 FDD warning; The UE HS-DSCH category is not capable of inter-TTI values less than 2 |
|
|
+350 FDD warning; The total IR buffer size required for explicit configuration exceeds the available IR buffer size for UE category |
|
|
+351 FDD warning; The current transport block size exceeds the maximum capability for UE category |
|
|
+352 FDD call operation rejected; Functionality not supported on PS domain |
|
|
+353 FDD call operation rejected; Functionality is available only when the call status is connected |
|
|
+354 FDD call processing error; UE rejected Cell Change Order From UTRAN message |
This error is generated if the UE rejects a Cell Change Order from W-CDMA/HSPA to GSM/GPRS/EGPRS when PDP Context Active. See Two-Cell Test System . |
|
+355 FDD call processing error; UE reported Cell Change Order From UTRAN failure |
This error is generated if during a Cell Change Order from W-CDMA/HSPA to GSM/GPRS/EGPRS when PDP Context Active, the UE reports a Cell Change Order from UTRAN Failure. The originating test set attempts to maintain the connection. See Two-Cell Test System . |
|
+356 FDD operation rejected; Functionality is not available while a connection between 2 UEs is active |
This error is generated if a |
|
+357 FDD call processing error; UE rejected Handover from UTRAN message |
This error is generated if the UE rejects a handover from W-CDMA/HSPA to GSM/GPRS/EGPRS when the call status is connected. See Two-Cell Test System . |
|
+358 FDD call processing error; UE reported Handover from UTRAN failure |
This error is generated if during a handover from W-CDMA/HSPA to GSM/GPRS/EGPRS when the call status is connected, the UE reports a Handover from UTRAN Failure. The originating test set attempts to maintain the connection. See Two-Cell Test System . |
|
+359 FDD warning; Did not receive the Handover to UTRAN Complete message |
This error is generated if a two-cell GSM/GPRS/EGPRS to W-CDMA/HSPA CS handover is attempted, the uplink DCCH is detected by the destination test set, but the Handover to UTRAN Complete message is not received by the destination test set within 6 seconds. The destination test set assumes that the handover was nonetheless successful and attempts to maintain the connection. See Two-Cell Test System . |
|
See Two-Cell Test System . |
|
|
+361 FDD call processing error; External 8960 is incompatible for the requested operation |
See Two-Cell Test System . |
|
+362 FDD call operation rejected; The 0k and 64k uplink DTCHs cannot be simultaneously active |
|
|
+363 FDD call disconnected; UE HS-DSCH categories 7 and 8 not supported on a PDP context |
|
|
+364 FDD call operation rejected; Cannot process requested operation while Compressed Mode is active and the TCR timing indication is set to maintain |
See Compressed Mode . |
|
+365 FDD call operation rejected; Compressed Mode not supported on this channel code (only supported on 24, 25, 26, 27) |
See Compressed Mode . |
|
+366 FDD call processing error; Invalid parameters caused a compressed mode real time error due to overlapping gaps |
See Compressed Mode . |
|
+367 FDD call operation rejected; Compressed Mode cannot be activated when all of the TGPS states are set to off |
See Compressed Mode . |
|
+368 FDD call processing error; UE rejected the Physical Channel Reconfiguration message |
If this error occurred during a handover, see Troubleshooting Handovers . If it occurred during enabling/disabling compressed mode, see Troubleshooting Compressed Mode Operation . |
|
+369 FDD warning; A valid TGD must be specified when TGL2 is not 0 |
See Compressed Mode . |
|
+370 FDD Warning; Band VII value is not supported without the proper hardware so setting will be set to the next logical value. See www.keysight.com/find/8960upgrades for additional information |
|
|
+371 FDD call processing error; A remote video call origination request was rejected because the 8960 cannot handle the request |
See Video Call . |
|
+372 FDD call processing error; A remote video call release request was rejected because the 8960 cannot handle the request |
See Video Call . |
|
+374 FDD warning; The current UE HS-DSCH category is not capable of receiving more than 5 HS-PDSCHs |
|
|
+375 FDD call operation rejected; The requested operation will cause the number of HS-PDSCHs to be too large for the first HS-PDSCH channelization code |
|
|
+376 FDD call operation rejected; Requested operation would cause a channel code collision with the listed channels; |
See Downlink Channel Codes . |
|
+377 FDD call processing error; UE rejected the Transport Channel Reconfiguration message |
See Troubleshooting Handovers: Transport Channel Reconfiguration . |
|
+378 FDD call processing error; Transport Channel Reconfiguration Failure message received from the UE |
See Troubleshooting Handovers: Transport Channel Reconfiguration . |
|
+379 FDD call disconnected; Cannot allocate the required number of HS-PDSCHs for the current CQI value and PS Data first HS-PDSCH channel code |
This error is returned during an HSPA PDP Context setup procedure if the combination of
Current UE HS-DSCH Category
,
PS Data Configuration Type
and
PS Data First HS-PDSCH Channel Code
would cause the number of HS-PDSCHs specified by the CQI Value, when added to the
PS Data First HS-PDSCH Channel Code
, to exceed 15 (because then the HS-PDSCHs would collide with the downlink OCNS channels). The Activate PDP Context Request is rejected. |
|
+380 FDD call operation rejected; The requested operation will cause the MAC-hs block size to be too small to carry the MAC-d PDU size |
This error is returned if you attempt to set PS Data Configuration Type to 7 or less while PS Data User Defined Active HS-PDSCHs is set to 656 bits, or vice versa (because doing so would cause the MAC-hs transport block size to be too small to carry even a single MAC-d PDU). |
|
+381 FDD call operation rejected; Compressed Mode not supported on this RAB when the S-CCPCH channel code is 57 |
See Compressed Mode . |
| +382 FDD warning: The E-RGCH channel currently has no power allocated to it | See RB Test Mode E-RGCH Information State . |
|
+383, FDD call operation rejected, 64QAM must be configured with MAC-ehs |
This error is returned if any of the following setting combinations occurs:
|
| +384 FDD call operation rejected; The primary E-RNTI cannot be the same as the alternate E-RN | See E-RNTI Parameters . |
| +387 FDD call operation rejected; The E-RGCH command queue is full | See Relative Grant Transmission . |
| +388 FDD call operation rejected; Change not allowed while E-TFCI recording is active | See E-TFCI Recording . |
| +389 FDD settings deferred; Connected Active Cell HSPA code channel power levels sum to > +0.03 dB | See Downlink Code Channel Information . |
| +390 FDD settings deferred; One or more Connected Active Cell HSPA code channel power levels > 30 dB below total RF power | See Downlink Code Channel Information . |
| +391 FDD settings deferred; Test Mode HSPA code channel power levels sum to> +0.03 dB | See Downlink Code Channel Information . |
| +392 FDD settings deferred; One or more Test Mode HSPA code channel power levels > 30 dB below total RF power | See Downlink Code Channel Information . |
| +393 FDD call operation rejected; The E-RGCH is not active in the UE | See RB Test Mode E-RGCH Information State . |
| +394 FDD call processing error; Radio Bearer Setup Failure message received from UE | |
| +395 FDD call operation rejected; Absolute grant mode is not single shot | See Serving Grant . |
| +396 FDD call processing error; Absolute grant pattern values cannot be changed while the absolute grant mode is set to pattern | See Serving Grant . |
|
+397 FDD call operation rejected; Simultaneous services is not supported on the desired service configuration |
See Simultaneous Services . |