:CRECovery:ARELock

Command:
Deprecated
Flex Apps:
FlexDCA

Deprecated command. For FlexDCA revision A.02.00 and above.

Command Syntax

:CRECovery{1:4}:ARELock  {ON | OFF | 1 | 0}

{1:4} identifies slot number which is associated with the clock recovery module. On 86108A modules, specify slot 1.

Query Syntax

:CRECovery{1:4}:ARELock?

Query Response

{1 | 0}

Description

Enables or disables automatic trigger locking while circuit probing. This feature frees you to concentrate on handling the probe rather than locking the N1000A.

Command Compatibility
83491/2A
83493/4A
83495A 83496A/B 86108A/B
Standard Opt. 200 Standard Opt. 300
      ♦ ♦ ♦