:DISPlay:JITTer:GRAPh?
Command:
Deprecated
Flex Apps:
FlexDCA
Deprecated command. For FlexDCA revision A.02.00 and above, use the :DISPlay:JITTer:GRAPh:TYPE command.
Query Syntax
:DISPlay:JITTer:GRAPh?
Description
Queries a list of all of the Jitter and Amplitude Mode graphs that are displayed.
Requires Jitter Mode license.
| Returned String | Displayed Graph |
|---|---|
| Jitter Graphs | |
| RJPJhist | RJ/PJ Histogram |
| DDJHist | DDJ Histogram |
| TJHist | TJ Histogram |
| DDJVsbit | DDJ Vs Bit |
| CTJHist | Composite TJ Histogram |
| DDJVsbit | Composite DDJ Histogram |
| JBAThtub | BER BAthtub |
| JSPectrum | Aliased Spectrum |
| Amplitude Graphs | |
| RNPIhist | RN/PI Histogram |
| ISIHist | ISI Histogram |
| TIHist | TI Histogram |
| ISIVsbit | ISI vs Bit |
| CTIHist | Composite TI Histogram |
| NSPectrum | Noise Spectrum |
| ABAThtub | BER Bathtub |