N1090A Specifications
N1090A DCA-M optical/electrical sampling oscilloscope specifications and characteristics apply when the temperature is within the range noted below. Use the DCA-M's rear panel USB Type B connector to connect the DCA-M to a DCA-X mainframe or to N1010A FlexDCA on a PC. The DCA-M is connected as a USB 2.0 device.
The N1090A must be controlled from a PC, N1000A, or 86100D that is running FlexDCA firmware version ≥A.06.00 or higher for an N1000A or FlexDCA firmware version between A.05.00 and A.07.60 for an 86100D. For additional information concerning the required firmware versions refer to DCA-M compatibility with N1000A and 86100D.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Nominal Value indicates the expected, but not warranted, value of the parameter.
Factory Calibration Cycle. For optimum performance, the N1090A should have a complete verification of specifications once every 12 months.
The Mains wiring and connectors shall be compatible with the connector used in the premise electrical system. Failure, to ensure adequate earth grounding by not using the correct components may cause product damage, and serious injury.
Optical channel specifications
| Item | Description |
|---|---|
| Nominal Wavelength Range | 750 nm to 1650 nm |
| Factory calibrated wavelengths (OE conversion gains) |
850 nm (± 20 nm) 1310 nm (± 20 nm) 1550 nm (± 20 nm) |
| Reference receiver filter options (only one option can be installed) | Description |
| N1090A-140 | GPON, 1.244 Gb/s Gigabit Ethernet, 1.250 Gb/s |
| N1090A-160 | OC-48/STM-16, 2.488 Gb/s 2 Gb Ethernet, 2.500 Gb/s |
| N1090A-200 | 8x Fibre Channel, 8.500 Gb/s OC-192/STM-64, 9.953 Gb/s 10 Gb Ethernet, 10.3125 Gb/s 10x Fibre Channel, 10.51875 Gb/s OC-192/STM-64 FEC, 10.664 Gb/s OC-192/STM-64 FEC, 10.709 Gb/s 10 Gb Ethernet FEC, 11.0957 Gb/s 10x Fibre Channel FEC, 11.317 Gb/s |
| N1090A-204 | 8x Fibre Channel, 8.500 Gb/s OC-192/STM-64, 9.953 Gb/s 10 Gb Ethernet FEC, 10.3125 Gb/s 10x Fibre Channel, 10.51875 Gb/s |
| Measured frequency response data during recertification falls within performance test line limits with allowance for system-to-system measurement uncertainty. | |
| Sensitivity at 850 nm. (Characteristic - smallest average power for mask test) 1 | Description |
| Option 140 | −17.5 dBm (Characteristic) |
| Option 160 | −17.5 dBm (Characteristic) |
| Option 200 and 204 | −13.5 dBm (Characteristic) |
| Sensitivity at 1310 nm / 1550 nm. (Characteristic - smallest average power for mask test) 1 | Description |
| Option 140 | −18.5 dBm (Characteristic) |
| Option 160 | −18.5 dBm (Characteristic) |
| Option 200 and 204 | −14.5 dBm (Characteristic) |
| RMS Noise at 850 nm 1 | Description |
| Option 140 | 2.8 μW (Maximum), 1.8 μW (Characteristic) |
| Option 160 | 2.8 μW (Maximum), 1.8 μW (Characteristic) |
| Option 200 and 204 | 4.0 μW (Maximum), 2.5 μW (Characteristic) |
| RMS Noise at 1310 nm / 1550 nm 1 | Description |
| Option 140 | 2.0 μW (Maximum), 1.3 μW (Characteristic) |
| Option 160 | 2.0 μW (Maximum), 1.3 μW (Characteristic) |
| Option 200 and 204 | 2.5 μW (Maximum), 1.4 μW (Characteristic) |
This specification applied to N1090A instruments with serial numbers MY/US66060101 and above. N1090A with serial numbers MY63230230 and below that undergo repair are tested and guaranteed to meet this specification.
Electrical channel specifications (Option EEC)
| Item | Description |
|---|---|
| Electrical Channel Bandwidth | 12.4 and 20 GHz (Characteristic) |
| Transition Time (10% to 90% calculated from TR = 0.35/BW) | Description |
| 12.4 GHz | 28.2 ps |
| 20 GHz | 17.5 ps |
| RMS Noise | Description |
| Characteristic | 0.25 mV (12.4 GHz) 0.5 mV (20 GHz) |
| Maximum | 0.5 mV (12.4 GHz) 1 mV (20 GHz) |
| Scale Factor (full height is eight divisions) | Description |
| Minimum | 1 mV/division |
| Maximum | 100 mV/division |
| DC Accuracy (single marker) | Description |
| 12.4 GHz | ± 0.4% of full scale ± 2 mV ± 1.5% of (reading – channel offset) |
| 20 GHz | ± 0.4% of full scale ± 2 mV ± 3% of (reading – channel offset) |
| DC Offset Range (referenced to center of display graticule) | ± 500 mV |
| Input Dynamic Range (relative to channel offset) | ± 400 mV |
| Maximum Input Signal | ± 2 V DC (+16 dBm) |
| Nominal Impedance | 50 Ω |
| Electrical Input | SMA (female) |
N1090A horizontal timebase specifications
| Item | Description |
|---|---|
| Scale Factor | Full scale is ten divisions |
| Minimum | 100 fs/div |
| Maximum | 100 μs/div |
| Sample Delay 1 | < 10 ns |
| Time Interval Accuracy 2 | 1 ps + 0.2% of the measured time interval while the delay settings is less that the absolute minimum delay plus 1 ns |
| If the delay setting is greater than the absolute minimum delay plus 1 ns then the accuracy is 5 ps + 0.1% of the measured time interval | |
| Jitter (slew rate ≥2 V/ns) | 500 fs rms |
| Time Interval Resolution 3 | screen diameter / record length or 40 fs, whichever is larger |
| Display Units | Bits or time |
| Record length 4 | 16 to 131,072 without pattern lock, 1 to 268,435,456 with pattern lock and "Acquire Entire Pattern" |
| Sample rate | 60 kHz |
Time delay between the front panel clock input and when a sample is taken on the front panel channel input .
Dual marker measurement performed at a temperature within ± 5 °C of horizontal calibration temperature.
The time interval resolution is the smallest time you can characterize between two points.
Maximum number of samples depends on pattern, number of active channels, available memory, pattern lock enabled, and Acquire Entire Pattern enabled.
Scale factor specifications (per division)
| Item | Description |
|---|---|
| Minimum | 2 μW |
| Maximum | 100 μW |
| CW Accuracy (single marker, referenced to average power monitor) | Description |
| Single Mode | ± 25 μW ± 3% |
| Multimode | ± 25 μW ± 10% |
| CW Offset Range (referenced two divisions from screen bottom) |
+0.2 mW to −0.6 mW |
| Average Power Monitor | −30 dBm to 0 dBm |
| Average Power Monitor Accuracy | Description |
| Single Mode | ± 5% ± 200 nW ± connector uncertainty |
| Multimode | ± 10% ± 200 nW ± connector uncertainty (Characteristic) |
| Due to variations in mode-filling conditions, the measured power in multimode fiber will vary more than the measured power in single-mode fiber. For users needing the most accurate power measurements, use an optical power meter for multimode power measurements. | |
| User Calibrated Accuracy (Assumes connector is continually attached) | Description |
| Single Mode | ± 3% ± 200 nW ± power meter uncertainty |
| Multimode | ± 10% ± 200 nW ± power meter uncertainty (Characteristic) |
| Maximum Input Power | Description |
| Maximum Non-destruct Average | 0.5 mW (−3 dBm) |
| Maximum Non-destruct Peak | 5 mW (+7 dBm) |
| Input Return Loss | Description |
| 1310 nm / 1550 nm | > 24 dB |
| Fiber Input | 62.5/125 μm |
| Fiber Input Connector | FC/PC |
Clock input specifications
| Item | Description |
|---|---|
| Clock Input Non-destruct Voltage | 1.4 Vp-p |
| Recommended | < 500 mVp-p to prevent crosstalk between trigger and channel input. |
| Clock Input Frequency | 455 MHz to 12 GHz (full rate or sub-rate clocks, pattern lock mode on or off) |
| 100 MHz to 455 MHz (sub-rate clocks only, pattern lock off, provided that the data rate exceeds 455 Mb/s and the clock divide ratio is a power of two) | |
| Clock Input Sensitivity | 200 mVp-p |
| Minimum Clock Slew Rate | 0.5 V/ns |
| Nominal Input Impedance | 50 Ω (AC coupled) |
| Clock Input Connector | 2.92 mm (female) |
N1090A SIRC filter ranges
| Module/Option | Channel | Range1, 2 Min SIRC Freq. |
Range1, 2 Max SIRC Freq. |
|---|---|---|---|
| N1090A Option 140 or 160 | All | 50% of filter rate | 150% of filter rate |
| N1090A Option 200, or 204 | All | 4.97 GBd (3.73 GHz) | 16.06 GBd (12.05 GHz) |
Optical NRZ signals typically require a 4 pole Bessel filter at 75% of the data rate; Optical PAM 4 signals typically require a 4 pole Bessel filter at 50% of the data rate.
Only available with option IRC and compliance not guaranteed.
Environmental specifications
| Item | Description |
|---|---|
| Use | For indoor use only |
| Temperature | Description |
| Operating | 10 °C to +40 °C (50 °F to +104 °F) |
| Non-operating | –40 °C to +70 °C (–40 °F to +158 °F) |
| Altitude | Up to 4,600 meters (15,000 ft) |
| Humidity 1 | Type tested at 95%, +40 °C (non-condensing) |
| Weight (Characteristic) | 6.20 kg (13.68 lb) |
| Without front connectors and rear feet | 88.26 mm H x 207.40 mm W x 485 mm D (3.48 inch x 8.17 inch x 19.01 inch) |
| With front connectors and rear feet | 103.31 mm H x 219.56 mm W x 517.80 mm D (4.07 inch x 8.64 inch x 20.39 inch) |
| With front cover and rear feet | 110.18 mm H x 219.56 mm W x 550.71 mm D (4.34 inch x 8.64 inch x 21.68 inch) |
Samples of this product have been type tested in accordance with the Keysight Environmental Test Manual and verified to be robust against the environmental stresses of Storage, Transportation and End-use; those stresses include but are not limited to temperature, humidity, shock, vibration, altitude and power line conditions. Test Methods are aligned with IEC 60068-2 and levels are similar to MIL-PRF-28800F Class 3.
N1090A LINE power specifications
| Item | Description |
|---|---|
| Voltage and/or range | 100–120 Vac, 50/60/400 Hz |
| 200–240 Vac, 50/60 Hz | |
| Power in Watts | 290 Watts Maximum |
| The instrument can operate with mains supply voltage fluctuations up to ± 10% of the nominal voltage. | |