86111U Module Specifications
86111U module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
| Item | Description |
|---|---|
| Each channel of a dual optical module meets the published specifications. There is no specification of relative performance between the two channels. However, characteristics of individual channels may vary. | |
| Optical Channel Unfiltered Bandwidth | 15 GHz |
| Wavelength Range | 750 to 860 nm |
| Calibrated Wavelengths | 850 nm |
| Filters/Data Rates (Mb/s) | |
| 86111U-201 | Gigabit Ethernet (1250) OC-48/STM-16 (2488) |
| 86111U-202 | OC-48/STM-16 (2488) XAUI (3125) |
| Filters/Data Rates (Mb/s) | |
| 86111U-201 | Gigabit Ethernet (1250) OC-48/STM-16 (2488) |
| 86111U-202 | OC-48/STM-16 (2488) XAUI (3125) |
| OC-48/STM-16 also applicable to 2xGb Ethernet. Optical channel specifications are warranted for muti-mode inputs only. | |
| Sensitivity (Characteristic - smallest average power for mask test) | –7.5 dBm |
| Transition Time (10%to 90% calculated from TR = 0.48/BW optical) | 32 ps |
| RMS Noise | |
| Characteristic | 14 μW, 15 GHz |
| Maximum | 20 μW, 15 GHz |
| Scale Factor | |
| Minimum | 20 μW/division |
| Maximum | 500 μW/division |
| CW Accuracy (single marker, referenced to average power monitor) | ±25 μW ±2% of (reading – channel offset), 15 GHz |
| Offset Range (referenced two divisions from screen bottom) | +1 mW to –3 mW, |
| Average Power Monitor, Specified Operating Range | –27 dBm to +3 dBm |
| Factory Calibrated Accuracy | ±5% ± 100 nW ± connector uncertainty, 20°C to 30°C |
| User Calibrated Accuracy | ±2% ± 100 nW ± power meter uncertainty, < 5°C change |
| Maximum Input Power | |
| Maximum Non-destruct Average | 2 mW |
| Maximum Non-destruct Peak | 10 mW |
| Fiber Input | 62.5/125 μm |
| Connector for fiber input is user-selectable. | |
| Input Return Loss (HMS-10 connector fully filled fiber) | 20 dB |