86116C Module Specifications
86116C module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
86116C Optical Channel Specifications (without Option 025 or 040)
| Item | Description |
|---|---|
| Wavelength Range | 1480 – 1620 nm |
| Fiber Input | 9/125 μm, straight. Connector for fiber input is user-selectable. |
| Filter/Data Rates | 39.813 Gb/s OC-768/STM-256 43.018 Gb/s OC-768/STM-256 FEC |
| Calibrated Wavelength | 1550 nm |
| Optical Bandwidth Calculated from optical impulse pulse width measurements on an optical impulse: BW = 0.48/FWHM. |
65, 45, 40 GHz (characteristic) 39.81 and 43.02 Gb/s reference receivers (characteristic) |
| Impulse Risetime (10% to 90% measured from impulse response) | 5.4 ps (characteristic) |
Optical FWHM at 65 GHz BW. Measured with optical impulse with a pulse of 700 fs FWHM, 5 MHz repetition rate, and 10 mW peak power. System jitter less than 800 fs RMS.Description: 7.4 ps (characteristic) |
|
| Impulse Distortion Impulse distortion (%) = [(distortion peak-to-peak)/impulse height] x 100%. |
< 10% (characteristic) |
| Average Input Power for Linear Operation using 40 Gb/s RZ Signals Tested with 40 Gb/s RZ signals with pulses of 6 ps (FWHM). |
< 5 mW (characteristic) |
| Polarization Dependent Loss (PDL) | < 0.8 dB (characteristic) |
| Optical Noise The noise specification is over the full temperature range of +10° C to +40° C. |
|
| 65 GHz Setting | < 200 μW, maximum < 125 μW, characteristic |
| 45 GHz Setting | < 120 μW, maximum < 48 μW, characteristic |
| 39.8 Gb/s and 43.0 Gb/s reference receivers | < 68 μW, maximum < 36 μW, characteristic |
| Scale Factor (full height is eight divisions) | |
| Maximum Minimum |
5 mW/division 200 μW/division |
| CW Optical Power Accuracy (single marker, referenced to average power monitor) | ±150 μW ±4% of (reading – channel offset) |
| CW Optical Power Offset (referenced two divisions from screen bottom) | –12 mW to + 8 mW |
| Average Optical Power Monitor (1480 – 1620 nm) | –23 dBm to +9 dBm (5 μW to 8 μW) |
| Average Optical Power Factory Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ± 100 nW ± connector uncertainty, 20°C to 30°C |
| Average Optical Power User Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ± 100 nW ± connector uncertainty, 20° C to 30° C ±2% ± 100 nW power meter uncertainty, < 5° C change |
| Maximum Input Average Optical Power | |
| Maximum Displayed Peak | 40 mW (+16 dBm) |
| Maximum Linear Peak | 30 mW (+14.8 dBm), or 0.15 pJ per pulse, whichever is less (characteristic) |
| Maximum Non-destruct Peak | 400 mW (+16 dBm), or 0.25 pJ per pulse, whichever is less (characteristic) |
| Maximum Non-destruct average | 10 mW (+10 dBm) (characteristic) |
| Maximum non-destruct power is related to the fill factor (duty cycle) of the RZ waveform. The factory specification is defined by using a 20% filled 40 Gb/s pulse train (in other words, 5 ps FWHM and 25 ps period). This concept can also be specified as maximum non-destruct pulse energy. The factory specification is specified with 5 ps FWHM optical pulses and maximum non-destruct power providing that the individual pulse shape is square. | |
| Input Return Loss (HMS-10 connector fully filled fiber) Proper connector care is required to maintain this specification. |
20 dB |
86116C Electrical Channel Specifications (without Option 025 or 040)
| Item | Description |
|---|---|
| Channel Bandwidth | 80 GHz (see the following picture), 55 GHz, and 30 GHz |
This graph shows the electrical channel frequency response (characteristic) at the 80 GHz setting. The blue curve is the unfiltered data, the red curve is the filtered data, and the black curve is a curve fit.![]() |
|
| Risetime (10% to 90%). Calculated from tr = 0.35 / BW. | |
| 80 GHz | 4.4 ps (characteristic) |
| 55 GHz | 6.4 ps (characteristic) |
| 30 GHz | 11.7 ps (characteristic) |
| Noise. Measured one standard deviation from mean. | |
| 80 GHz Setting (best pulse fidelity) | 2.2 mV, maximum 1.1 mV, characteristic |
| 55 GHz Setting (better sensitivity) | 1.3 mV, maximum 0.6 mV, characteristic |
| 30 GHz Setting (best sensitivity) | 0.8 mV, maximum 0.5 mV, characteristic |
| Scale Factor (full height is eight divisions) | |
| Electrical Maximum | 100 mV/division |
| Electrical Minimum | 2 mV/division |
| dc Accuracy (single marker) | ± 0.4% of full scale ± 3 mV ± 2% of (reading – channel offset) ± 2% of offset (all bandwidths) |
| Offset Range (referenced to center of display graticule) | ±500 mV |
| Input Dynamic Range (relative to channel offset) | ±400 mV |
| Maximum Input Signal | ± 2 Vdc (+16 dBm) |
| Nominal Impedance | 50 ohm |
| Reflections (for 20 ps rise time) | 10% (DC to 70 GHz) 20% (70 to 100 GHz) |
| Input Connector | 1.85 mm, male |
86116C Optical Channel Specifications (Option 025)
| Item | Description |
|---|---|
| Wavelength Range | 1300 nm to 1620 nm |
| Fiber Input | 9/125 μm, straight. Connector for fiber input is user-changeable. |
| Reference Receiver Data Rates | 17.0, 25.8, 27.7 Gb/s |
| Calibrated Wavelength (DC Responsivity) |
1310 nm and 1550 nm |
| Optical Bandwidth (Unfiltered) –3 dB optical (–6 dB electrical). Calculated from optical impulse pulse width measurements on a 1550 nm optical impulse: BW = 0.48/FWHM. |
> 40 GHz 45 GHz (characteristic) |
| Sensitivity at 27.7 Gb/s | |
| 1310 nm 1550 nm |
–7 dBm (characteristic) –8 dBm (characteristic) |
| Sensitivity at 25.8 Gb/s | |
| 1310 nm 1550 nm |
–8 dBm (characteristic) –9 dBm (characteristic) |
| Sensitivity at 17 Gb/s | |
| 1310 nm 1550 nm |
–9 dBm (characteristic) –10 dBm (characteristic) |
| Peak Amplitude | |
| Non-destructive | 10 mW average |
| Displayed peak | 4 mW |
| Impulse Rise Time at 40 GHz BW (10% to 90% measured from impulse response) |
9 ps (characteristic) |
Optical FWHM at 40 GHz BW. Measured with 1550 nm optical impulse with a pulse of 700 fs FWHM, 5 MHz repetition rate, and 4 mW peak power. System jitter less than 800 fs RMS.Description: 12 ps (characteristic) |
|
| Polarization Dependent Loss (PDL) | < 0.8 dB (characteristic) |
| Optical Noise (1310 nm) The noise specification is over the full temperature range of +10° C to +40° C. |
|
| 40 GHz Setting | 120 μW 60 μW, characteristic |
| 27.7 Gb/s Setting | 30 μW 20 μW, characteristic |
| 25.8 Gb/s Setting | 20 μW 17 μW, characteristic |
| 17.0 Gb/s Setting | 18 μW 13 μW, characteristic |
| Optical Noise (1550 nm) The noise specification is over the full temperature range of +10° C to +40° C. |
|
| 40 GHz Setting | 80 μW 40 μW, characteristic |
| 27.7 Gb/s Setting | 21 μW 14 μW, characteristic |
| 25.8 Gb/s Setting | 18 μW 12 μW, characteristic |
| 17.0 Gb/s Setting | 15 μW 10 μW, characteristic |
| Scale Factor (full height is eight divisions) | |
| Maximum Minimum |
500 μW/division 20 μW/division |
| CW Optical Power Accuracy (single marker, referenced to average power monitor) | ±150 μW ±4% of (reading – channel offset) |
| CW Optical Power Offset (referenced two divisions from screen bottom) | –3 mW to + 1 mW |
| Average Optical Power Monitor (1300 nm — 1330 nm, 1480 nm — 1620 nm) |
–23 dBm to +6 dBm (5 μW to 4 mW) |
| Average Optical Power Factory Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ± 100 nW ± connector uncertainty, 20°C to 30°C |
| Average Optical Power User Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ± 100 nW ± connector uncertainty, 20° C to 30° C ±2% ± 100 nW power meter uncertainty, < 5° C change |
| Maximum Input Average Optical Power | |
| Maximum Displayed Peak | 4 mW (+6 dBm) |
| Maximum Linear Peak | 3 mW (+4.8 dBm) (characteristic) |
| Maximum Non-destruct Peak | 40 mW (+16 dBm), or 0.25 pJ per pulse, whichever is less (characteristic) |
| Maximum Non-destruct average | 10 mW (+10 dBm) (characteristic) |
| Maximum non-destruct power is related to the fill factor (duty cycle) of the RZ waveform. The factory specification is defined by using a 20% filled 40 Gb/s pulse train (in other words, 5 ps FWHM and 25 ps period). This concept can also be specified as maximum non-destruct pulse energy. The factory specification is specified with 5 ps FWHM optical pulses and maximum non-destruct power providing that the individual pulse shape is square. | |
| Input Return Loss (HMS-10 connector fully filled fiber) Proper connector care is required to maintain this specification. |
20 dB |
86116C Electrical Channel Specifications (Option 025)
| Item | Description |
|---|---|
| Channel Bandwidth | 80 GHz (93 GHz characteristic, see following figure), 55 GHz, and 30 GHz |
This graph shows the electrical channel frequency response (characteristic) at the 80 GHz setting. The blue curve is the unfiltered data, the red curve is a curve fit.![]() |
|
| Risetime 10% to 90%. Calculated from tr = 0.35/BW. |
|
| 80 GHz Setting | 3.7 ps (characteristic) |
| 55 GHz Setting | 6.4 ps (characteristic) |
| 30 GHz Setting | 11.7 ps (characteristic) |
| Noise Measured one standard deviation from mean. |
|
| 80 GHz Setting (best pulse fidelity) | 2.2 mV, maximum 1.1 mV, characteristic |
| 55 GHz Setting (better sensitivity) | 1.2 mV, maximum 0.6 mV, characteristic |
| 30 GHz Setting (best sensitivity) | 0.8 mV, maximum 0.5 mV, characteristic |
| Scale Factor (full height is eight divisions) | |
| Electrical Maximum | 100 mV/division |
| Electrical Minimum | 2 mV/division |
| dc Accuracy (single marker) | ± 0.4% of full scale ± 3 mV ± 2% of (reading – channel offset) ± 2% of offset (all bandwidths) |
| Offset Range (referenced to center of display graticule) | ±500 mV |
| Input Dynamic Range (relative to channel offset) | ±400 mV |
| Maximum Input Signal | ± 2 Vdc (+16 dBm) |
| Nominal Impedance | 50 ohm |
| Reflections (for 20 ps rise time) | 10% (DC to 70 GHz) 20% (70 to 100 GHz) |
| Input Connector | 1.85 mm, male |
86116C Optical Channel Specifications (Option 040, 041)
| Item | Description |
|---|---|
| Wavelength Range | 1300 nm to 1620 nm |
| Fiber Input | 9/125 μm, straight. Connector for fiber input is user-changeable. |
| Reference Receiver Data Rates | |
| Option 040 | 39.813 Gb/s, 43.018 Gb/s |
| Option 041 | 39.813 Gb/s, 41.25 Gb/s, 43.018 Gb/s |
| Calibrated Wavelength (DC Responsivity) |
1310 nm and 1550 nm |
| Optical Bandwidth (Unfiltered) –3 dB optical (–6 dB electrical). Calculated from optical impulse pulse width measurements on a 1550 nm optical impulse: BW = 0.48/FWHM. |
>65 GHz 70 GHz (characteristic) |
| Risetime 10% to 90%. Calculated from tr = 0.35/BW. |
|
| 65 GHz Setting 60 GHz Setting 55 GHz Setting |
5.0 ps (characteristic) 5.8 ps (characteristic) 6.4 ps (characteristic) |
| Sensitivity (at 39.8 Gb/s and 43.0 Gb/s) | |
| 1310 nm 1550 nm |
–3 dBm (characteristic)
–5 dBm (characteristic) |
| Impulse Rise Time at 65 GHz BW (10% to 90% measured from impulse response) |
5.4 ps (characteristic) |
Optical FWHM at 65 GHz BW.Measured with 1550 nm optical impulse with a pulse of 700 fs FWHM, 5 MHz repetition rate, and 10 mW peak power. System jitter less than 800 fs RMS. Description: 7.4 ps (characteristic) |
|
| Impulse Distortion Impulse distortion (%) = [(distortion peak-to-peak)/impulse height] x 100%. |
< 10% (characteristic) |
| Average Input Power for Linear Operation using 40 Gb/s RZ Signals Tested with 40 Gb/s RZ signals with pulses of 6 ps (FWHM). |
< 5 mW (characteristic) |
| Polarization Dependent Loss (PDL) | < 0.8 dB (characteristic) |
| Optical Noise (1310 nm) The noise specification is over the full temperature range of +10° C to +40° C. |
|
| 65 GHz Setting | 300 μW 187 μW, characteristic |
| 60 GHz Setting | 225 μW 105 μW, characteristic |
| 55 GHz Setting | 127 μW 75 μW, characteristic |
| 39.8 Gb/s and 43.0 Gb/s reference receivers | 102 μW 54 μW, characteristic |
| Optical Noise (1550 nm) The noise specification is over the full temperature range of +10° C to +40° C. |
|
| 65 GHz Setting | 200 μW 125 μW, characteristic |
| 60 GHz Setting | 150 μW 70 μW, characteristic |
| 55 GHz Setting | 85 μW 50 μW, characteristic |
| 39.8 Gb/s and 43.0 Gb/s reference receivers | 68 mμW 36 μW, characteristic |
| Scale Factor (full height is eight divisions) | |
| Maximum | 5 mW/division |
| Minimum | 200 μW/division |
| CW Optical Power Accuracy (single marker, referenced to average power monitor) | ±150 μW ±4% of (reading – channel offset) |
| CW Optical Power Offset (referenced two divisions from screen bottom) | –12 mW to +8 mW |
| Average Optical Power Monitor (1300 — 1330 nm, 1480 — 1620 nm) |
–23 dBm to +9 dBm (5 μW to 8 mW) |
| Average Optical Power Factory Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ±100 nW ±connector uncertainty, 20°C to 30°C |
| Average Optical Power User Calibrated Accuracy Conditions: CW optical power only (no modulation). |
±5% ± 100 nW ± connector uncertainty, 20° C to 30° C ±2% ± 100 nW power meter uncertainty, < 5° C change |
| Maximum Input Average Optical Power | |
| Maximum Displayed Peak | 40 mW (+16 dBm) |
| Maximum Linear Peak | 30 mW (+14.8 dBm), or 0.15 pJ per pulse, whichever is less (characteristic) |
| Maximum Non-destruct Peak | 40 mW (+16 dBm), or 0.25 pJ per pulse, whichever is less (characteristic) |
| Maximum Non-destruct average | 10 mW (+10 dBm) (characteristic) |
| Maximum non-destruct power is related to the fill factor (duty cycle) of the RZ waveform. The factory specification is defined by using a 20% filled 40 Gb/s pulse train (in other words, 5 ps FWHM and 25 ps period). This concept can also be specified as maximum non-destruct pulse energy. The factory specification is specified with 5 ps FWHM optical pulses and maximum non-destruct power providing that the individual pulse shape is square. | |
| Input Return Loss (HMS-10 connector fully filled fiber) Proper connector care is required to maintain this specification. |
20 dB |
86116C Electrical Channel Specifications (Option 040, 041)
| Item | Description |
|---|---|
| Channel Bandwidth | 80 GHz (93 GHz characteristic, see following figure), 55 GHz, and 30 GHz |
This graph shows the electrical channel frequency response (characteristic) at the 80 GHz setting. The blue curve is the unfiltered data, the red curve is a curve fit. |
|
| Risetime. 10% to 90%. Calculated from tr = 0.35/BW. |
|
| 80 GHz Setting | 3.7 ps (characteristic) |
| 55 GHz Setting | 6.4 ps (characteristic) |
| 30 GHz Setting | 11.7 ps (characteristic) |
| Noise Measured one standard deviation from mean. |
|
| 80 GHz Setting (best pulse fidelity) | 2.2 mV, maximum 1.1 mV, characteristic |
| 55 GHz Setting (better sensitivity) | 1.1 mV, maximum 0.6 mV, characteristic |
| 30 GHz Setting (best sensitivity) | 0.8 mV, maximum 0.5 mV, characteristic |
| Scale Factor (full height is eight divisions) | |
| Electrical Maximum | 100 mV/division |
| Electrical Minimum | 2 mV/division |
| dc Accuracy (single marker) | ± 0.4% of full scale ± 3 mV ± 2% of (reading – channel offset) ± 2% of offset (all bandwidths) |
| Offset Range (referenced to center of display graticule) | ±500 mV |
| Input Dynamic Range (relative to channel offset) | ±400 mV |
| Maximum Input Signal | ± 2Vdc (+16 dBm) |
| Nominal Impedance | 50 ohm |
| Reflections (for 20 ps rise time) | 10% (DC to 70 GHz) 20% (70 to 100 GHz) |
| Input Connector | 1.85 mm, male |
Optical FWHM at 65 GHz BW. Measured with optical impulse with a pulse of 700 fs FWHM, 5 MHz repetition rate, and 10 mW peak power. System jitter less than 800 fs RMS.
Optical FWHM at 40 GHz BW. Measured with 1550 nm optical impulse with a pulse of 700 fs FWHM, 5 MHz repetition rate, and 4 mW peak power. System jitter less than 800 fs RMS.
Optical FWHM at 65 GHz BW.