86105C Module Specifications
86105C module specifications and characteristics apply when a module is installed in the instrument mainframe. The following notes refer to the module specifications listed in this chapter.
All specifications describe warranted performance over the temperature range +10° C to + 40° C (unless otherwise noted). The specifications are applicable after the temperature is stabilized, which occurs after 1 hour of continuous operation and while module calibration is valid. Many performance parameters are enhanced through frequent, simple user calibrations.
Specifications describe warranted performance. Characteristics provide useful, nonwarranted information about the functions and performance of the instrument. Characteristics are printed in green italics.
Factory Calibration Cycle. For optimum performance, the instrument should have a complete verification of specifications once every 12 months.
Nominal Value indicates the expected, but not warranted, value of the parameter.
86105C Optical Channel Specifications
| Item | Description |
|---|---|
| Optical Channel Bandwidth (–3 dBo, unfiltered) | 8.5 GHz (9 GHz characteristic) |
| Nominal Wavelength Range | 750 to 1650 nm |
| Calibrated Wavelengths (OE conversion gains) | 850 nm/1310 nm/1550 nm (±20 nm) |
| Option 86105C-100 Series Low-Rate Receiver Filters/Data Rates (Four series-100 options installed in 86105C with 86105C-100) | |
| 86105C-110 | OC-3/STM-1, 155 Mb/s |
| 86105C-120 | OC-12/STM-4, 622 Mb/s, (Also covers 614 Mb/s) |
| 86105C-130 | 1x Fibre Channel, 1.063 Gb/s |
| 86105C-140 | GPON, 1.244Gb/s and Gigabit Ethernet, 1.250 Gb/s (Also covers 1.229 Gb/s) |
| 86105C-150 | 2x Fibre Channel, 2.125 Gb/s |
| 86105C-160 | OC-48/STM-16, 2.488 Gb/s and 2 Gb Ethernet, 2.500 Gb/s (Also covers 2.458 Gb/s) |
| 86105C-170 | OC-48/STM-16 FEC, 2.666 Gb/s |
| 86105C-180 | 10 Gb Ethernet LX-4, 3.125 Gb/s (Also covers 3.072 Gb/s) |
| 86105C-190 | 4x Fibre Channel, 4.25 Gb/s |
| 86105C-193 | PCIe-2/2x InfiniBand, 5.000 Gb/s |
| 86105C-195 | 2x XAUI, 6.250 Gb/s (Also covers 6.144 Gb/s) |
| 86105C-197 | 8x Fibre Channel, 8.500 Gb/s |
| Option 86105C-200 Receiver Filters/Data Rates (Includes all of the following multiple 10 Gb/s Receiver Filters) | OC-192/STM-64, 9.953 Gb/s 10Gb Ethernet, 10.3125 Gb/s 10x Fibre Channel, 10.51875 Gb/s OC-192/STM-64 FEC, 10.664 Gb/s OC-192/STM-64 FEC, 10.709 Gb/s 10 Gb Ethernet FEC, 11.0957 Gb/s 10x Fibre Channel FEC, 11.317 Gb/s |
| Option 300 Receiver Filters/Data Rates | |
| Option 86105C-300 is a combination of four series 86105C-100 low-rate receiver filters and the 86105C-200 10 Gb/s receiver filters. | |
| Measured frequency response data during recertification falls within Performance Test line limits with allowance for system-to-system measurement uncertainty. | |
| Sensitivity at 850 nm. (Characteristic - smallest average power for mask test) | |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
–20 dBm –19 dBm –16 dBm |
| Sensitivity at 1310 nm / 1550 nm. (Characteristic - smallest average power for mask test) | |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
–21 dBm –20 dBm –17 dBm |
| Transition Time (10% to 90% calculated from TR = 0.48/BW optical) | 56 ps |
| RMS Noise at 850 nm | |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
1.3 μW (Characteristic) 1.5 μW (Characteristic) 2.5 μW (Characteristic) |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
2.0 μW (Maximum) 2.5 μW (Maximum) 4.0 μW (Maximum) |
| RMS Noise at 1310 nm / 1550 nm | |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
0.8 μW (Characteristic) 1.0 μW (Characteristic) 1.4 μW (Characteristic) |
| ≤ 2.666 Gb/s > 2.666 Gb/s to ≤ 4.25 Gb/s > 4.25 Gb/s to 11.3 Gb/s |
1.3 μW (Maximum) 1.5 μW (Maximum) 2.5 μW (Maximum) |
| Scale Factor (per division) | |
| Minimum | 2 μW |
| Maximum | 100 μW |
| CW Accuracy (single marker, referenced to average power monitor) | |
| Single Mode | ±25 μW ±3% |
| Multimode | ±25 μW ±10% |
| CW Offset Range (referenced two divisions from screen bottom) | +0.2 mW to –0.6 mW |
| Average Power Monitor | –30 dBm to 0 dBm |
| Average Power Monitor Accuracy | |
| Single Mode | ±5% ± 200 nW ± connector uncertainty |
| Multimode (characteristic) | ±10% ± 200 nW ± connector uncertainty |
| Due to variations in mode-filling conditions, the measured power in multimode fiber will vary more than the measured power in single-mode fiber. For users needing the most accurate power measurements, use an optical power meter for multimode power measurements. | |
| User Calibrated Accuracy (Assumes connector is continually attached) | |
| Single Mode | ±3% ± 200 nW ± power meter uncertainty, < 5°C change |
| Multimode (characteristic) | ±10% ± 200 nW ± power meter uncertainty, < 5°C change |
| Maximum Input Power | |
| Maximum Non-destruct Average | 0.5 mW (–3 dBm) |
| Maximum Non-destruct Peak | 5 mW (+7 dBm) |
| Input Return Loss (HMS-10 connector fully filled fiber) | |
| 850 nm | > 13 dB |
| 1310 nm / 1550 nm | > 24 dB |
| Fiber Input | 62.5/125 μm |
| Connector for fiber input is user-selectable. | |
86105C Electrical Channel Specifications
| Item | Description |
|---|---|
| Electrical Channel Bandwidth | 12.4 and 20 GHz |
| Transition Time (10% to 90% calculated from TR = 0.35/BW) | |
| 12.4 GHz | 28.2 ps |
| 20 GHz | 17.5 ps |
| RMS Noise | |
| Characteristic | 0.25 mV (12.4 GHz) 0.5 mV (20 GHz) |
| Maximum | 0.5 mV (12.4 GHz) 1 mV (20 GHz) |
| Scale Factor (full height is eight divisions) | |
| Minimum | 1 mV/division |
| Maximum | 100 mV/division |
| DC Accuracy (single marker) | |
| 12.4 GHz | ±0.4% of full scale ± 2 mV ± 1.5% of (reading – channel offset) |
| 20 GHz | ±0.4% of full scale ±2 mV ± 3% of (reading – channel offset) |
| DC Offset Range (referenced to center of display graticule) | ±500 mV |
| Input Dynamic Range (relative to channel offset) | ±400 mV |
| Maximum Input Signal | ±2 V DC (+16 dBm) |
| Nominal Impedance | 50 ohm |
| Reflections (for 30 ps rise time) | 5% |
| Electrical Input | 3.5 mm (male) |