Legacy Licenses
Description | Model Number | OPT?1 |
---|---|---|
Enhanced Impedance and S-Parameters | 86100-202 | 202 |
Advanced Eye Analysis | 86100D-401 | 401 |
Enhanced Jitter Analysis | N1010A-200 | 200 |
Advanced Waveform Analysis | N1010A-201 | 201 |
Advanced Amplitude Analysis/RIN/Q-Factor | N1010A-300 | 300 |
Productivity Package | N1010A-500 | 500 |
PAM-N Analysis Software | N1010A-9FP | PAM |
Automatic Fixture Removal in TDR Mode | N1010A-BFP | AFR |
FlexDCA Remote Access | N1010A-DCA | DCA |
FlexEye Independent Eye Acquisition and Analysis | N1010A-EFP | EYE |
InfiniiSim-DCA Waveform Transformation Toolset | N1010A-SIM | SIM |
TDECQ Transmitter and Dispersion Eye Closure for PAM4 | N1010A-TFP | TDQ |
System Impulse Response Correction | — | IRC |
Jitter Spectrum Analysis and SW Clock Recovery Emulation | — | JSA |
Footnotes: | ||
1. Characters that identify a legacy license in the string returned by the *OPT? common programming query. |