Tutorials and Other Resources

This section contains resources to help you get up to speed quickly with the Keysight Signal Optimizer.

Tutorials

Single-Point and Multi-Point Calibration Tutorial

  1. Select a Task
  2. Configure Source Hardware
  3. Configure Analyzer Hardware
  4. Set Up Multitone Signal
  5. Set Up Measurement
  6. Perform Source Only Calibration
  7. Perform Source and Analyzer (Single-Point Only) Calibration
  8. Apply Calibration to a Custom IQ Measurement
  9. Perform Source and Analyzer Multi-Point (Batch) Calibration
  10. Apply Multi-Point Calibration to Measurement

Other Resources

Videos

Additional Information