:CRECovery:JSANalysis:PLLoop:JTF:BANDwidth

Instrument:
N1000A
N107x
N1060A
Flex Apps:
FlexDCA
Meas. mode:
Jitter
Package License:
L-RND
L-SNT
Waveforms:
NRZ
PAM4

Command Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:BANDwidth  <bandwidth>

<bandwidth> is a double.

Where the {1:8} specifier identifies a slot number. The slot number is associated with the N1060A, N1076A/B, N1077A, N1078A, or 86108B module with Option JSA. When an 86108B module is used, the slot number is always 1.

Query Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:BANDwidth?

Description

Defines the bandwidth of a first- or second-order PLL's Jitter Transfer Function (JTF). The following table shows the bandwidth settings for some standards. The maximum bandwidth setting is 20 MHz. Use the :CRECovery:JSANalysis:PLLoop:OJTF:BANDwidth command to set the bandwidth of the Observed Jitter Transfer Function (OJTF).

Standard JTF Bandwidth Settings
Standard First-Order Loop Filter Second-Order Loop Filter
SAS 1.5 Gb/s 900.0 kHz 900.0 kHz
SAS-SSC 1.5 Gb/s — 2.328 MHz
SATA 1.5 Gb/s — 4.097 MHz
SAS 3.0 Gb/s 1.800 MHz 1.800 MHz
SAS-SSC 3.0 Gb/s — 3.291 MHz
SATA 3.0 Gb/s — 1.791 MHz
SAS 6.0 Gb/s 3.600 MHz 3.600 MHz
SAS-SSC 6.0 Gb/s — 4.655 MHz
SATA 6.0 Gb/s — 8.194 MHz
QPI — 5.692 MHz
USB 3.0 — 10.03 MHz

Requires FlexDCA revision A.01.70 and above.

Requires a clock-recovery module that has Option JSA (Jitter Spectrum Analysis and SW Clock Recovery Emulation).

Command Compatibility

  • N1060A Option JSA
  • 86108A/B Option JSA
  • N107X-series Option JSA

This command replaces deprecated command :CRECovery:JSANalysis:PLLoop:JTF:BWIDth?.

Example Command Sequence

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:BANDwidth 1.8E6