:CRECovery:JSANalysis:PLLoop:OJTF:DFACtor

Instrument:
N1000A
N107x
N1060A
Flex Apps:
FlexDCA
Meas. mode:
Jitter
Package License:
L-RND
L-SNT
Waveforms:
NRZ
PAM4

Command Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:OJTF:DFACtor  <factor>

<factor> is a double.

Where the {1:8} specifier identifies a slot number. The slot number is associated with the N1060A, N1076A/B, N1077A, N1078A, or 86108B module with Option JSA. When an 86108B module is used, the slot number is always 1.

Query Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:OJTF:DFACtor?

Description

Defines the damping factor of a second-order PLL's Observed Jitter Transfer Function (OJTF). The following table shows the damping factor settings for some standards.

OJTF for 2nd Order PLLs

Standard OJTF Damping Factors
Standard Damping Factor
SAS 1.5 Gb/s 50.0
SAS-SSC 1.5 Gb/s 0.860
SATA 1.5 Gb/s 0.767
SAS 3.0 Gb/s 50.0
SAS-SSC 3.0 Gb/s 0.860
SATA 3.0 Gb/s 0.860
SAS 6.0 Gb/s 50.0
SAS-SSC 6.0 Gb/s 0.860
SATA 6.0 Gb/s 0.767
QPI 0.800
USB 3.0 0.707

Command Compatibility

  • N1060A Option JSA
  • 86108A/B Option JSA
  • N107X-series Option JSA

Requires FlexDCA revision A.01.70 and above.

Example Command Sequence

:CRECovery{1:8}:JSANalysis:PLLoop:OJTF:DFACtor 0.860