:CRECovery:JSANalysis:PLLoop:JTF:PEAKing

Instrument:
N1000A
N107x
N1060A
Flex Apps:
FlexDCA
Meas. mode:
Jitter
Package License:
L-RND
L-SNT
Waveforms:
NRZ
PAM4

Command Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:PEAKing  <peaking>

<peaking> is a double.

Where the {1:8} specifier identifies a slot number. The slot number is associated with the N1060A, N1076A/B, N1077A, N1078A, or 86108B module with Option JSA. When an 86108B module is used, the slot number is always 1.

Query Syntax

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:PEAKing?

Description

Defines the peaking of a second-order PLL's Jitter Transfer Function (JTF). The following table shows the peaking settings for some standards.

JTF for 2nd Order PLLs

Standard JTF Peaking Settings
Standard Peaking
SAS 1.5 Gb/s 0 dB
SAS-SSC 1.5 Gb/s 1.57 dB
SATA 1.5 Gb/s 1.86 dB
SAS 3.0 Gb/s 0 dB
SAS-SSC 3.0 Gb/s 1.57 dB
SATA 3.0 Gb/s 1.57 dB
SAS 6.0 Gb/s 0 dB
SAS-SSC 6.0 Gb/s 1.57 dB
SATA 6.0 Gb/s 1.86 dB
QPI 1.75 dB
USB 3.0 2.08 dB

Requires FlexDCA revision A.01.70 and above.

Requires a clock-recovery module that has Option JSA (Jitter Spectrum Analysis and SW Clock Recovery Emulation).

Command Compatibility

  • N1060A Option JSA
  • 86108A/B Option JSA
  • N107X-series Option JSA

Example Command Sequence

:CRECovery{1:8}:JSANalysis:PLLoop:JTF:PEAKing 1.57