N1032A/B Optical Module
The N1032A is a single-channel optical mini module. The N1032B is a dual-channel optical mini module provides . Both modules occupy one of the four module slots on the DCA-X mainframe.
The N1032A/B requires FlexDCA firmware version A.07.00 or above.
On optical channels, the maximum optical input power is 16 mW.
Model/Option Number | Description | Ships Standard with Module |
---|---|---|
N1032A | Single optical channel module | ● |
N1032A-09U | 95 GHz optical bandwidth | ● |
N1032A-13U | 130 GHz optical bandwidth | |
N1032A-112 | 112 GBd standards-based hardware filters | |
N1032A-IRC | Impulse response correction to provide ideal channel response. | ● |
Module | Option | No. of optical channels |
Wavelength range (nm) | Unfiltered optical bandwidth (GHz) |
Fiber input (μm) | No. of electrical channels |
---|---|---|---|---|---|---|
N1032A | — | 1 | 1250 - 1600 | 100 | 9/125 | 0 |
N1032B | — | 2 | 1250 - 1600 | 100 | 9/125 | 0 |
Description | Quantity |
---|---|
Getting Started Card | 1 |
DCA-X Filler panel | 1 |
This table shows a partial list. Refer to the shipping list that is shipped with the product for a more accurate lising.
Available Optical Reference Filter Rates for Optical Channels
- 49.7664 GBd (37.3 GHz)
- 106.25 GBd TDECQ (53.1 GHz)
- 112.5 GBd TDECQ (56.25 GHz)
- 106.25 GBd (79.7 GHz)
Option IRC
Option IRC provides optical channel System Impulse Response Correction (SIRC) measurement and data files. These files provide an ideal channel response. SIRC data can be applied in the System Impulse Response Correction dialog. The SIRC correction data feature is a digital filter that is used to:
- Improve the response of module reference filters to more closely match an ideal receiver.
- Enable non-standard reference receiver rates or bandwidths.
- Increase the bandwidth of the channel by up to 50%.
- Ensures that an eye diagram will look identical between different modules.
SIRC correction data is unique to a specific module (serial number). Option IRC ships standard with every module and does not need to be purchased.
Module/Option | Channel | Range1 Min SIRC Freq. |
Range1 Max SIRC Freq. |
---|---|---|---|
N1032A/B Option 09U, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
90 GHz dBo (67.5 GHz dBe) |
N1032A/B Options 09U, 112, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
106.25 GHz dBo (79.68 GHz dBe) |
N1032A/B Options 09U, 13U, 112, IRC | All | 33.3 GHz dBo (25 GHz dBe) |
130 GHz dBo (97.5 GHz dBe) |
Only available with option IRC and compliance not guaranteed.