N1021B 18 GHz Differential TDR/TDT Probe Kit
Instrument:
N1000A
N109X
UXR Scope
Flex Apps:
FlexDCA
FlexRT

The N1021B TDR/TDT probe kit facilitates differential time domain reflectometry measurements in situations where RF connectors are unavailable. It is ideal for use with the Keysight N1055A and 54754A TDR plug-in modules. Although the N1021B probe was designed for TDR applications, it is also suitable as a high bandwidth, passive probe for non-TDR applications. The spacing between the probe's tips can be adjusted by turning the probe spacing adjustment wheel.