Step 2. Source Setup
Use the System Setup dialog's Source Setup tab to connect and configure a supported jitter Source. Jitter settings that you make in this dialog are immediately sent to and configure the Source instrument.
The Channel Setup fields in this dialog change depending on whether the Source is an 81160A or supported M8000-series BERT.
Always configure the Source's output using the fields in this dialog. Making these changes directly on the Source can cause the FlexPLL test setup to be unstable.
Jitter Source Setup
- Click Setup > Source Setup to open the System Setup dialog and select the Source tab. Or, click the Source button located at the bottom of the application.
- In the dialog's Source tab, click Setup to open the Source Connection Setup dialog. Make the Source connection settings, and then click Connect to Source.
- Select the Source's configuration using these dialog drop-down selections:
- PG Module. This pattern generator module selection is only available on a M8000-series BERTs that have more than one BERT module.
- Clock Module. The selection is only available for selecting the M8009A clock module on M8050A BERTs.
- Channel. Use to select the source's channel.
Channel Setup
- If the Source is an 81150A or 81160A, enter the Clock Rate in Hz. If the DUT expects a data input, set the clock rate to half the data rate. For example, if the DUT's data input should be 200 MHz, set the 81160A clock output is 100 MHz. With two symbols per clock cycle (one and zero), the equivalent data rate is double the clock frequency.
- If the Source is an M8000-series BERT:
- Set the Coupling to AC or DC.
- If you set the Wave Type to Clock:
- Enter the Clock Rate in Hz which is the Source's output clock to your DUT.
- Enter the System Clock Rate in Hz.
- If you set the Wave Type to Data:
- Select a PRBS Pattern.
- Enter the System Clock Rate in Hz, which automatically sets the Symbol Rate. The Symbol Rate is the Source's output to your DUT and is locked to the value specified for the System Clock Rate.
- Select the data Format: NZR or PAM4.
- Enter the signal's Amplitude P-P (single ended).
- Enter the signal's amplitude Offset.
- Enter the Jitter P-P in seconds.
- Select Output Enable to turn the source's output on.
The System Clock Rate is the bit frequency of the M8000-series BERT's internal pattern generator, and Clock Rate is the frequency of the generated clock output signal. FlexPLL forces the Clock Rate to be an integer sub-rate of the System Clock Rate. The output clock is created by a sequence of 0s and 1s from the BERT's internal pattern generator. For example, if the System Clock Rate is 10 GHz and the Clock Rate is 2.5 GHz, the clock signal is build from a repeated 0011
bit stream played at 10 GHz.
For best measurement results, ensure that the System Clock Rate is the same frequency during the calibration as is used during the measurements.
Ensure that the amplitude is within the specification for the Receiver's input connector for the test setup Calibration and for the DUT during measurements. Do not change this setting after the Calibration.
When connecting the RF cable between the Source's output and the DUT's input, be aware that some PCI Express devices do not include an "on board" termination. In this case, if FlexPLL's default Source amplitude and offset settings are decreased, you may need to connect a 6 dB matching attenuator on the output of the Source.
It is recommended that you set the Jitter Amplitude P-P as high as possible to improve the measurement signal-to-noise ratio. However, if jitter amplitude is set too high the DUT's or the measurement receiver's clock data recovery could lose lock. For example, PCIe DUTs take a 100 MHz clock input and multiply it up to a multiple GB data output. This requires that the source jitter's peak-to-peak amplitude be kept below a fraction of that multiplied up data rate clock, not the input slower 100 MHz rate.