This section lists the required test equipment for the following the PNA series network analyzers with 1.85 mm connectors:
N5227A/AS/B
|
Test Equipment1 |
Recommended Model |
Alternate Model |
|
Sources |
||
|
Signal Generator
|
E8257D |
N5183B E8257C |
|
Function Generator Required for the Dynamic Accuracy at Low Frequency test (LFE options). |
33622A |
|
|
Counters |
||
|
Frequency Counter |
53230A Options 0102 and 115 |
|
|
Frequency Reference |
||
|
Frequency Reference6 |
House standard7 |
Frequency counter's internal frequency reference6 |
|
Meters and Power Sensors8, 9 PNAs with LFE options 205/220/405/420/425 can only use USB power sensors. |
||
|
Power Meter |
N1914B
|
|
|
PowerSensor LowFreq 1 For Normal Variant |
N8482A |
N8482A-CFT |
|
PowerSensor HighFreq 1 For Normal Variant |
N8487A |
N8487A-CFT |
|
PowerSensor UltraHighFreq 1 For Normal Variant |
N8488A |
V8486A with the V281A13 waveguide adapter |
|
PowerSensor 1 For Factory Recommended Variant |
U8488A15, 16 |
N8488A13 (not allowed with Option 029 in Receiver Noise Figure test) |
|
PowerSensor 1 For PNAs with LFE options. |
U8488A15, 16 |
|
|
PowerSensor 2 PNAs with LFE options require this second sensor. |
U8485A Option 20015, 16 |
|
|
Attenuators |
||
|
10 dB Fixed17 |
8490G Opt. 010 |
Anritsu 41V-10 |
|
20 dB Fixed17 2 required |
8490G Opt. 020 |
Anritsu 41V-20 |
|
10 dB Fixed For the Dynamic Accuracy at Low Frequency test (LFE options). 2 required. |
8493C Option 010 |
None |
|
Calibration Kits (Refer to test topic pages for selection guides specific to each test) |
||
|
The calibration kit allowed depends on several variables:
These tests allow you to map an ECal module or a mechanical cal kit as the calibration kit.
These tests only allow mechanical kits. ECal modules are not allowed: Further information regarding calibration kit selection can be found on each test topic page. |
Model numbers |
Notes |
|
N4694D, ECal module |
PNAs with LFE options must use the N4694D. Other ECal models are not allowed. Not allowed with Normal Variant test plans |
|
|
N4694-60001, ECal module |
Not allowed with PNAs with LFE options. |
|
|
85058B, standard mechanical kit |
Mechanical kits are allowed with all PNA configurations and in both the Factory Recommended Variant and Normal Variant test plans. |
|
|
ECal for Metrology Calibration Kit For N5227A/AS/B Option 210 or 410 |
Serial number and calibration due date of each ECal module used in the metrology service routine is required for the Metrology Stability Test. 2-port PNAs with Option 210 require two modules. 4-port PNAs with Option 410 require four modules. |
|
|
Test Sets |
||
|
Dynamic Accuracy Test Set |
U3020BD01 |
U3020AD01 |
|
Compression Test Set |
U3070BK01 |
U3070AK01 |
|
Miscellaneous Devices |
||
|
Power Splitter, 3.5 mm Required for the Dynamic Accuracy at Low Frequency test (LFE options). |
11667B |
|
|
USB Mouse |
Any |
Any |
|
USB Keyboard |
Any |
Any |
|
Cables |
||
|
MW, 2.4 mm (f) to 2.4 mm (f) |
85133-60016 |
85133-60002 |
|
RF, 1.85 mm (f) to 1.85 mm (f)
|
8121-2921 |
N4697-60100 |
|
1.85 mm (f) to 1.85 mm (m) Comes with compression test set 2 required |
8121-2064 |
None |
|
2.4 mm (f) to 2.4 mm (m) Comes with compression test set 2 required |
8121-2065 |
None |
|
GPIB |
10833A/B/C/D |
Equivalent |
|
Power sensor cable 2 required |
11730A |
Equivalent |
|
Bypass cable For Option 014 units only |
E8361-60005 |
None |
|
Adapters |
||
|
1.85 mm (m) to 1.85 mm (m) May come from 85058B cal kit |
85058-60113 |
None |
|
2.4 mm (f) to 2.4 mm (f) Part of cal kit |
11900B |
85058-60114 (1.85 version from cal kit) |
|
2.4 mm (m) to Type-N (m) 2 required |
11903A |
Equivalent |
|
Type-N (f) to BNC (m) |
1250-1477 |
Equivalent |
|
2.4 mm (m) to 3.5 (m) |
11901A |
Equivalent |
|
2.4 mm (f) to Type-N (m) |
11903D |
08487-60001 |
|
2.4 mm (f) to Type-N (f) |
11903B |
Equivalent |
|
2.4 mm (m) to Type-N (f) |
11903C |
Equivalent |
|
SMA (f) to BNC (m) |
1250-2015 |
Equivalent |
|
Terminations |
||
|
50 W |
909D |
902C |
|
Load 1.85 mm (f)19 2 required May come from 85058B cal kit. Use adapter with male short. |
85058-60112 |
85058-60124 |
|
Load 3.5 mm (m)19 May come from 85058B cal kit |
909D |
902C |
|
Short 1.85 mm For N5247A/AS 2 required |
85058B |
none |
|
Load 1.85 mm For N5247A/AS 2 required |
85058B |
none |
|
Static Safety Equipment |
||
|
Adjustable antistatic wrist strap |
9300-1367 |
None |
|
Antistatic wrist strap grounding cord (5 foot) |
9300-0980 |
None |
|
Static control table mat and earth ground wire |
9300-0797 |
None |
|
The table below shows the various options that will provide USB ports on the N1914A power meter. Note that the N1914B comes standard with USB ports.
|
N1914A Orderable Options |
Description |
FW responds as option1 |
|
|
201 |
Ordered from the factory with new N1914A |
Dual channel average power meter with VGA, trigger in/out, 1 front and 1 rear USB port |
008, 010, 012 |
|
The following options are ordered as upgrades to an existing N1914A power meter. |
|||
|
106 |
This is the recommended option. |
Dual channel average power meter with 1 front and 1 rear USB port |
008 |
|
103 |
alternate |
Dual channel average power meter, battery, 2 rear USB ports |
001, 009 |
|
105 |
alternate |
Dual channel average power meter with VGA, battery, 1 front and 1 rear USB port |
008, 010 |
|
108 |
alternate |
Parallel rear-panel sensor input connectors, front-panel reference calibrator connector, 2 rear USB ports |
002, 009 |
|
109 |
alternate |
Parallel rear-panel sensor input connectors, rear-panel reference calibrator connector, 2 rear USB ports |
003, 009 |
|
111 |
alternate |
Dual channel average power meter, battery, 1 front and 1 rear USB port |
001, 008 |
|
167 |
alternate |
Dual channel average power meter, external trigger in/out, 1 front and 1 rear USB port |
008, 012 |
|
Order Option 1A7 when ordering new power sensors that will be used as working standards in N7800A TME calibrations.
When ordering periodic calibration for instruments used as lab standards in the N7800A software, we recommend using “Keysight Cal + Uncertainties + Guardbanding”. More information can be found at http://www.keysight.com/find/americas_cal.
The N7800A software incorporates the ISO GUM Uncertainty in point-to-point uncertainty calculations. The special “H-series” calibration options (shown on the Special Calibrations Matrix located at http://cal.software.keysight.com) provide lower measurement uncertainties through use of direct comparison to devices directly characterized by NPL or NIST (or another NMI). The overall resulting N7800A measurement uncertainties then reflects these lower device uncertainties. The equipment requirements of each N7800A calibration application are summarized in the Special Calibrations Matrix which can be found at http://cal.software.keysight.com.
Option H99 is a special option for the Roseville Service Center [only] which provides electronic calibration data available as a .csv file that can be imported into TME thus avoiding manual entry. Option H99 must be requested from the Roseville Service Center upon re-calibration only of any previously purchased power sensor and not for new purchases of power sensors. This option may be ordered in addition to any other required or requested Std Lab Calibration option. Option H99 is recommended but not required.
|
|
The following models are not supported by Option H99:
|