1-Channel Generate Configuration

 

 

1. Basic Introduction and Turn-On

ClosedDetailed Steps

When the PXB is powered on, it displays the "1 Channel Generate" configuration, the most basic configuration in the Configuration Browser as the default. This configuration is available to all PXBs. The PXB will only display configurations that the PXB’s baseband and I/O card option structure will support.

    1. To turn on the PXB, press the front panel power hardkey.

    2. Allow the PXB to boot and display the firmware.

    3. Ensure that the "1 Channel Generate" configuration is selected in the Configuration Browser.

    4. The block diagram for this selected configuration is displayed on the Block Diagram tab.

 

2. Register External Instruments

ClosedDetailed Steps

The PXB is designed to use a variety of external instruments to provide external inputs or receive the output of the PXB. These external instruments can be controlled by the PXB firmware; however, the external instruments must be registered within the firmware prior to being available for use.

This example setup procedure uses the N5182A MXG signal generator as the external instrument.

The registration process only needs to be performed once per instrument. If the instrument that you plan to use is already registered (see step 1 below), you may skip to the next section, "3. Assign External Instruments."

For this example, an Agilent N5182A MXG signal generator is being registered.

The External Instrument Table displays the external instruments that are currently registered with the PXB firmware. External instruments that can be registered are:

The table displays the name, instrument type, address, and I/O Port (this is discussed more in the next step) of each registered external instrument. If no instruments are displayed in the table, then no instruments are currently registered.

As you proceed through this step, use the actual addresses for your instruments.

 

 

3. Assign External Instruments

ClosedDetailed Steps

External instruments must be selected and set up for the PXB.

    1. In the Configuration Browser, ensure that the Generate 1 Channel configuration is selected.

    2. Review the block diagram.

You will see a User File block, a BBG 1 block and an I/O1 Port A1 block (this block is an output which connects to a signal generator). You will also see an (Unassigned) block which represents an unassigned block for an external instrument (the signal generator).

 

4. Assign Waveform Source and Load Configuration

ClosedDetailed Steps

Waveform (User File) blocks enable the user to select the signal creation source from an arbitrary waveform file (User File) or from a Signal Studio real-time option. In this example, we will select an arbitrary waveform file.  

 

5. Set Up and Download Waveform

ClosedDetailed Steps

When the configuration is loaded, the Settings Browser replaces the Configuration Browser in the left panel of the user interface. Each block from the block diagram is also listed in the Settings Browser. You are now able to view and edit the settings for each block.

Set up the waveform and baseband generator blocks, and download an example waveform to play.

The default folder, C:\<Program Files for Win XP><Program Files (x86) for Win 7>\Agilent\PXB\FactoryDefaultWaveforms, contains several factory default waveforms. Refer to Factory Default Waveform Files for a description of these waveforms.

If you have already loaded other waveform files on the PXB, you can navigate to the folder it was saved in using the Open File dialog box.

    1. In the Settings Browser or the block diagram, open the baseband generator settings for BBG 1.

    2. Notice the four tabs that are displayed: General Settings, Marker Generation, Power Calibration Settings, and Power Calibration GraphicsClosed
      Illustration…

Selecting a tab label displays the tab’s settings. The General Settings are similar to those found in traditional signal generators, such as Sample Rate, Trigger Delay, and Baseband Frequency Offset, allowing you to have a frequency offset in the baseband which offsets the carrier from the signal frequency.

    1. Select the Marker Generation tab to review this tab's settings. You may refer to the Marker Basics tutorial for additional information regarding markers.

    2. Select the Power Calibration Settings tab to review this tab's settings. The Power Calibration Graphics tab provides a graphical description of some of the power control settings. You may also refer to the Power Management and AWGN tutorial for additional information regarding power control.

    3. Select the Block Diagram button to return to the block diagram.

    4. Select the Download Panel button to display the Download table.

The table displays the selected waveform source file as Waveform 1. Notice that Waveform Status is ”Out-of-Date” and Download Status is ”Not Started,” which indicates that the waveform has not been loaded to the baseband generator yet.  

    1. Select the Start button to download the designated waveform from the PXB hard drive to the playback memory of the baseband generator.

Notice that, once the waveform has been downloaded, Waveform Status is displayed as ”Up-to-Date” and Download Status is displayed as ”Completed.”

    1. Return to the block diagram.

 

6. Set Up Output I/O Port

ClosedDetailed Steps

The output I/O port is used as the output interface to an external instrument (either a signal generator or an N5102A Digital Signal Interface Module) at the output of the PXB. the output I/O Block has its own settings that are customized for the output. For additional information, refer to the I/O Port Setup tutorial.

The following is a quick review of how each of the tabs can influence the output of the PXB.

The General Settings tab provides information about the I/O port and can be used to make changes to the I/O port. You will notice that the Mode setting is a read-only entry that displays Output indicating that this I/O port is being used as an output I/O.

The I/O output block can pass the existing markers from the input source (the baseband generator or I/O input block) or can dynamically generate new markers based on the waveform present at the I/O output block. Markers that are generated from an output I/O block that is receiving a single-input waveform are merged with the waveform as it was received. Therefore, if the original waveform has had fading or interference added, the degraded waveform is used to generate these markers. This is important to note because dynamic markers use the values of the waveform samples to determine when markers are generated.

Any output I/O markers will override markers previously embedded in the original waveform file or generated by a user-created marker file or baseband generator block.

 

7. Set Up Signal Generator

ClosedDetailed Steps

The PXB provides direct control of several of the signal generator settings. These settings include the output frequency, the output amplitude, and the internal marker routing and more. It does not provide control of all the signal generator settings.

    1. Open the MXG settings for MXG1, the signal generator that we have assigned as the external instrument for this configuration. This can be done in one of two ways:

      • Select the MXG1 block in the block diagram

      • Select the MXG1 label in the Settings Browser

    2. Notice that this external instrument has two tabs that are displayed: General Settings and Marker RoutingClosed
      Illustration…

 

8. Play Waveform

ClosedDetailed Steps

Once the PXB configuration is set to meet your test needs, you can simply calibrate the system power and play the waveform from the BBG 1 block through the I/O block to the connected signal generator via the digital bus.

 

    1. Select the Play button to start playing the waveform from BB Gen1.

    2. When you wish to stop playing the waveform, select the Stop button.

      • To save the configuration and its settings, select Save from the File menu.

      • To recall the configuration and its settings, select Recall from the File menu.