86100D Display Specifications
Instrument:
86100D
| Item | Description |
|---|---|
| Display Area | 210.4 mm x 157.8 mm 10.4 inch diagolnal color active matrix LCD module incorporating amorphous silicon TFTs. |
| Entire Display Resolution | 1024 pixels horizontally x 768 pixels vertically |
| Waveform Colors | Select from over 16 colors. User may change color assignment of all traces (channels, waveform memory, and signal processing functions). |
| Persistence Modes | Gray scale, color grade, infinite, variable |
| Waveform Overlap | When two waveforms overlap, a third color distinguishes the overlap area (classic DCA-J interface only). |
| Connect-the-dots | On/Off selectable |
| Persistence | Minimum, variable (100 ms to 40s), infinite |
| Graticule | On/Off |
| Grid Intensity | 0 to 100% |
| Backlight Saver | 2 to 8 hours, enable option |
| Dialog Boxes | Opaque or transparent |
| Supports External Display | Supports multiple display configurations via Windows 7 display utility. |